We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Inductive Steelface sensors

Inductive Steelface sensors

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BES02YY
BES02YZ
BES02Z0
BES02Z1
BES02Z2
BES02Z3
BES02Z5
BES02Z6
BES02Z7
BES02Z8
BES02Z9
BES02ZC
BES02ZH
BES02ZJ
BES04Z5
BES0510
BES0511
Part NumberStandard Unit PriceVolume DiscountShipping Days?Diameter of sensor
(Ø)
Switching output Magnetic field immune Switching frequency
(Hz)
Range Connection Ambient temperature
(°C)
Operating voltage Additional features Approval/Conformity Dimension
(mm)

144.65 €

3 Days 8NPN normally open (NO)-201.5 mmConnector, M12x1-Male, 4-pin-25...7010...30 VDC-CE, cULus, EAC, WEEEØ 8 x 65

144.65 €

3 Days 8PNP normally open (NO)-801.5 mmConnector, M12x1-Male, 4-pin-25...7010...30 VDC-CE, cULus, EAC, WEEEØ 8 x 65

123.22 €

3 Days 12NPN normally open (NO)-1002 mmConnector, M12x1-Male, 4-pin-40...7010...30 VDCSelective ferrousCE, cULus, EAC, WEEEØ 12 x 65

125.36 €

3 Days 12PNP normally closed (NC)-1002 mmConnector, M12x1-Male, 4-pin-40...7010...30 VDCSelective ferrousEAC, cULus, CE, WEEEØ 12 x 65

123.22 €

3 Days 12PNP normally open (NO)-152 mmConnector, M12x1-Male, 4-pin-40...7010...30 VDCSelective non-ferrousEAC, cULus, CE, WEEEØ 12 x 65

123.22 €

3 Days 12PNP normally open (NO)-1002 mmConnector, M12x1-Male, 4-pin-25...7010...30 VDCSelective ferrousEAC, cULus, CE, WEEEØ 12 x 65

123.22 €

3 Days 12Normally open (NO)-302 mmConnector, 1/2"-20 UNF2A-Male, 3-pin-25...7020...300 VDC/20...250 VACSelective ferrousCE, cULus, EAC, WEEEØ 12 x 85

136.08 €

15 Days 18NPN normally open (NO)-155 mmConnector, M12x1-Male, 4-pin-40...7010...30 VDCSelective ferrousCE, cULus, EAC, WEEEØ 18 x 65

136.08 €

3 Days 18PNP normally closed (NC)-155 mmConnector, M12x1-Male, 4-pin-40...7010...30 VDCSelective ferrousCE, cULus, EAC, WEEEØ 18 x 65

135.00 €

3 Days 18PNP normally open (NO)-305 mmConnector, M12x1-Male, 4-pin-40...7010...30 VDCSelective non-ferrousCE, cULus, EAC, WEEEØ 18 x 65

135.00 €

3 Days 18PNP normally open (NO)-155 mmConnector, M12x1-Male, 4-pin-40...7010...30 VDCSelective ferrousCE, cULus, EAC, WEEEØ 18 x 65

113.58 €

3 Days 18Normally open (NO)-155 mmConnector, 1/2"-20 UNF2A-Male, 3-pin-25...7020...300 VDC/20...250 VACSelective ferrouscULus, CE, EAC, WEEEØ 18 x 90

150.00 €

3 Days 30PNP normally open (NO)-108 mmConnector, M12x1-Male, 4-pin-40...7010...30 VDCSelective non-ferrousCE, EAC, WEEEØ 30 x 65

150.00 €

3 Days 30PNP normally open (NO)-108 mmConnector, M12x1-Male, 4-pin-40...7010...30 VDCSelective ferrousCE, EAC, WEEEØ 30 x 65

81.43 €

3 Days 12PNP normally open (NO)magnetic field immune (AC/DC)804 mmConnector, M12x1-Male, 4-pin-25...7010...30 VDCFactor 1, Weld immuneCE, cULus, EAC, WEEEØ 12 x 65

81.43 €

15 Days 12PNP normally open (NO)magnetic field immune (AC/DC)704 mmConnector, M12x1-Male, 4-pin-25...7010...30 VDCSelective ferrouscULus, WEEEØ 12 x 65

81.43 €

15 Days 12PNP normally open (NO)magnetic field immune (AC/DC)704 mmConnector, M12x1-Male, 4-pin-25...7010...30 VDCSelective non-ferrousCE, cULus, EAC, WEEEØ 12 x 65

Loading...

  1. 1

Basic information

Protection Structure (IEC) IP67 Housing material Stainless steel Installation for flush mounting
Material sensing surface Stainless steel Type of actuation Metallic Target Type of electric connection Axial plug
Suited for safety functions false

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support