We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Magnetic-field-resistant inductive sensors

Magnetic-field-resistant inductive sensors

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BES01R0
BES02J4
BES02J5
BES02J6
BES02J7
BES02J8
BES02J9
BES02JA
BES02JM
BES02JN
BES02JP
BES02JR
BES02L0
BES02L3
BES02YU
BES021A
BES021H
BES021J
BES021P
BES021U
BES022K
BES0220
BES0222
BES0223
BES0224
BES0304
BES0305
BES0307
Part NumberStandard Unit PriceVolume DiscountShipping Days?Diameter of sensor
(Ø)
Switching output Magnetic field immune Housing material Switching frequency
(Hz)
Range Connection Installation Ambient temperature
(°C)
Material sensing surface Operating voltage Surface protection Additional features Approval/Conformity Dimension
(mm)

68.58 €

15 Days 18PNP normally closed (NC)magnetic field immune (AC/DC)Stainless steel30012 mmConnector, M12x1-Male, 4-pinnon-flush-25...70LCP10...30 VDC-Factor 1, Weld immuneCE, EAC, ATEX, cCSAus, FM, WEEEØ 18 x 65

180.00 €

3 Days 12PNP normally open/normally closed (NO/NC)magnetic field immune (AC/DC)Stainless steel10002 mmConnector, M12x1-Male, 4-pinfor flush mounting-20...100PTFE10...30 VDCPTFE coated-cULus, CE, EAC, WEEEØ 12 x 61

88.40 €

3 Days 12PNP normally open (NO)magnetic field immune (AC/DC)Stainless steel10002 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70PTFE10...30 VDCPTFE coated-cULus, CE, EAC, WEEEØ 12 x 61

92.15 €

3 Days 12PNP normally open (NO)magnetic field immune (AC/DC)Brass10002 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70LCP10...30 VDCPTFE coated-CE, WEEEØ 12 x 61

88.40 €

15 Days 12PNP normally open (NO)magnetic field immune (AC/DC)Stainless steel10002 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70Ceramic10...30 VDC-Leakage current functionCE, cULus, WEEEØ 12 x 70

180.00 €

3 Days 12PNP normally open (NO)magnetic field immune (AC/DC)Brass10002 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70ceramic coated10...30 VDCPTFE coatedWeld immuneCE, WEEEØ 12 x 61

94.29 €

3 Days 18PNP normally open (NO)magnetic field immune (AC/DC)Brass5005 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70PTFE10...30 VDCPTFE coated-CE, cURus, EAC, WEEEØ 18 x 65

103.40 €

3 Days 18PNP normally open (NO)magnetic field immune (AC/DC)Brass5005 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70PTFE10...30 VDCPTFE coated-CE, cURus, EAC, WEEEØ 18 x 65

88.40 €

3 Days 12PNP normally open (NO)magnetic field immune (AC/DC)Stainless steel10004 mmConnector, M12x1-Male, 4-pinnon-flush-25...70PTFE10...30 VDCPTFE coated-CE, WEEEØ 12 x 61

97.50 €

3 Days 12PNP normally open (NO)magnetic field immune (AC/DC)Stainless steel10004 mmConnector, M12x1-Male, 4-pinnon-flush-25...70PTFE10...30 VDCPTFE coated-CE, WEEEØ 12 x 61

94.29 €

3 Days 18PNP normally open (NO)magnetic field immune (AC/DC)Brass2008 mmConnector, M12x1-Male, 4-pinnon-flush-25...70PTFE10...30 VDCPTFE coated-CE, cURus, EAC, WEEEØ 18 x 65

103.40 €

3 Days 18PNP normally open (NO)magnetic field immune (AC/DC)Brass2008 mmConnector, M12x1-Male, 4-pinnon-flush-25...70PTFE10...30 VDCPTFE coated-CE, cURus, EAC, WEEEØ 18 x 65

70.19 €

3 Days 18Normally open (NO)magnetic field immune (AC/DC)Brass1005 mmConnector, 7/8"-16 UN-Malefor flush mounting-25...70PTFE20...250 VDC/20...250 VACPTFE coated-CE, cULus, WEEEØ 18 x 80

191.79 €

15 Days 18Normally open (NO)magnetic field immune (AC/DC)Brass1005 mmConnector, 1/2"-20 UNF2A-Malefor flush mounting-25...70-20...250 VDC/20...250 VACPTFE coated-CE, cULus, WEEEØ 18 x 80

64.29 €

3 Days 12NPN normally open (NO)-Brass20008 mmConnector, M12x1-Male, 4-pinnon-flush-25...70PA 1210...30 VDCChrome-platedFactor 1, Weld immunecULus, CE, EAC, WEEEØ 12 x 50

82.50 €

3 Days -PNP normally open/normally closed (NO/NC)magnetic field immune (AC/DC)PBT25025 mmConnector, M12x1-Male, 4-pinnon-flush-25...70PBT10...30 VDC-Factor 1CE, cULus, EAC, WEEE40 x 40 x 62

82.50 €

3 Days -PNP normally open/normally closed (NO/NC)magnetic field immune (AC/DC)PBT25035 mmConnector, M12x1-Male, 4-pinnon-flush-10...70PBT10...30 VDC-Factor 1CE, EAC, cULus, WEEE40 x 40 x 62

115.72 €

3 Days -PNP normally open/normally closed (NO/NC)magnetic field immune (AC/DC)PBT25035 mmConnector, M12x1-Male, 4-pinnon-flush-10...70PBT10...30 VDC-Factor 1CE, cULus, EAC, WEEE40 x 40 x 62

88.40 €

3 Days -PNP normally open (NO)magnetic field immune (AC/DC)PBT40015 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70PBT10...30 VDC-Factor 1, Weld immuneCE, cULus, EAC, WEEE40 x 40 x 62

92.15 €

3 Days -PNP normally open (NO)magnetic field immune (AC/DC)PBT40020 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70PBT10...30 VDC-Factor 1CE, EAC, WEEE40 x 40 x 62

82.50 €

3 Days -PNP normally open/normally closed (NO/NC)magnetic field immune (AC/DC)PBT40015 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70PBT10...30 VDC-Factor 1CE, cULus, EAC, WEEE40 x 40 x 62

71.26 €

3 Days -PNP normally open (NO)magnetic field immune (AC/DC)PBT25035 mmConnector, M12x1-Male, 4-pinnon-flush-10...70PBT10...30 VDC-Factor 1cULus, CE, EAC, WEEE40 x 40 x 62

82.50 €

3 Days -PNP normally open (NO)magnetic field immune (AC/DC)PBT25035 mmConnector, M12x1-Male, 4-pinFlush on one side-10...60PBT10...30 VDC-Factor 1CE, cULus, EAC, WEEE40 x 40 x 62

75.00 €

3 Days -PNP normally open (NO)magnetic field immune (AC/DC)PBT10040 mmConnector, M12x1-Male, 4-pinnon-flush-10...70PBT10...30 VDC-Factor 1CE, cULus, EAC, WEEE40 x 40 x 62

94.29 €

3 Days -PNP normally open/normally closed (NO/NC)magnetic field immune (AC/DC)PBT100025 mmConnector, M12x1-Male, 4-pinFlush on one side-25...70PBT10...30 VDC-Factor 1CE, EAC, WEEE40 x 40 x 62

115.72 €

15 Days -PNP normally open/normally closed (NO/NC)magnetic field immune (AC/DC)PA20040 mmConnector, M12x1-Male, 4-pinnon-flush-25...70PA/Teflon10...30 VDC-Factor 1CE, EAC, WEEE40 x 40 x 66

115.72 €

15 Days -PNP normally open (NO)magnetic field immune (AC/DC)PA20020 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...70PA/Teflon10...30 VDC--CE, cULus, EAC, WEEE40 x 40 x 66

115.72 €

15 Days -PNP normally open (NO)magnetic field immune (AC/DC)PA20035 mmConnector, M12x1-Male, 4-pinnon-flush-25...70PA/Teflon10...30 VDC-Factor 1CE, EAC, cULus, WEEE40 x 40 x 66

Loading...

  1. 1

Basic information

Protection Structure (IEC) IP67 Type of actuation Metallic Target Type of electric connection Axial plug
Suited for safety functions false

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support