We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Temperature-rated inductive sensors

Temperature-rated inductive sensors

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BES02H4
BES02H5
BES02H6
BES02H7
BES02HC
BES02HE
BES02HT
BES02HU
BES02HW
BES02J2
BES03P1
BES04AT
BES04AU
BES043T
BES043U
BES043W
BES043Y
BES046C
BES046R
BES0361
BHS005R
Part NumberStandard Unit PriceVolume DiscountShipping Days?Diameter of sensor
(Ø)
Protection Structure (IEC) Switching output Housing material Switching frequency
(Hz)
Range Connection Installation Ambient temperature
(°C)
Material sensing surface Surface protection Pressure rating max. Approval/Conformity Dimension
(mm)
Type of electric connection

131.79 €

3 Days 18IP60PNP normally open/normally closed (NO/NC)Brass5005 mmCable, 5.00 m, Siliconefor flush mounting-25...120PBTnickel plated-CE, cULus, WEEEØ 18 x 75.5-

131.79 €

3 Days 18IP67PNP normally open/normally closed (NO/NC)Brass5005 mmCable, 5.00 m, Siliconefor flush mounting-25...120PBTnickel plated-CE, WEEEØ 18 x 95.5-

123.22 €

3 Days 18IP67PNP normally open/normally closed (NO/NC)Brass5005 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...120PBTnickel plated-CE, WEEEØ 18 x 83Axial plug

143.58 €

3 Days 30IP67PNP normally open/normally closed (NO/NC)Brass30010 mmCable, 5.00 m, Siliconefor flush mounting-25...120PBTnickel plated-CE, WEEEØ 30 x 91.5-

133.93 €

3 Days 30IP67NPN normally open/normally closed (NO/NC)Brass20010 mmCable, 2.00 m, Siliconefor flush mounting-25...120PBTnickel plated-CE, WEEEØ 30 x 87-

143.58 €

3 Days 30IP67PNP normally open/normally closed (NO/NC)Brass10015 mmCable, 5.00 m, Siliconenon-flush-25...120PA 12nickel plated-CE, WEEEØ 30 x 91-

113.58 €

15 Days 12IP67PNP normally open (NO)Brass10002 mmCable with connector, M12x1-Male, 4-pin, 0.30 m, Siliconefor flush mounting-25...120PEEKnickel plated-CE, EAC, WEEEØ 12 x 75Axial plug

105.00 €

3 Days 12IP68PNP normally open (NO)Brass10002 mmCable, 3.00 m, Siliconefor flush mounting-25...120PEEKnickel plated-CE, cULus, WEEEØ 12 x 75-

108.22 €

3 Days 12IP68PNP normally open (NO)Brass10002 mmCable, 5.00 m, Siliconefor flush mounting-25...120PEEKnickel plated-CE, cULus, WEEEØ 12 x 75-

133.93 €

3 Days 5IP67PNP normally open (NO)Stainless steel10000.5 mmCable, 2.00 m, Siliconefor flush mounting-25...120POM--CE, cULus, EAC, WEEEØ 5 x 27-

133.93 €

3 Days 5IP67PNP normally open (NO)Stainless steel9000.8 mmCable, 2.00 m, Siliconefor flush mounting0...120POM--CE, cULus, EAC, WEEEØ 5 x 27-

281.79 €

3 Days 18IP68PNP normally open (NO)Stainless steel2005 mmCable, 5.00 m, PTFEfor flush mounting-25...160PEEK--CE, cULus, EAC, WEEEØ 18 x 95-

301.08 €

15 Days 30IP68PNP normally open (NO)Stainless steel20010 mmCable, 5.00 m, PTFEfor flush mounting-25...160PEEK--CE, cULus, EAC, WEEEØ 30 x 100-

241.08 €

3 Days 18IP68PNP normally open (NO)Stainless steel2005 mmCable, 2.00 m, PTFEfor flush mounting-25...160PEEK--cULus, CE, EAC, WEEEØ 18 x 95-

241.08 €

3 Days 18IP68PNP normally open (NO)Stainless steel (1.4571)2008 mmCable, 2.00 m, PTFEnon-flush-25...160PEEK--CE, cULus, EAC, WEEEØ 18 x 103-

252.86 €

3 Days 30IP68PNP normally open (NO)Stainless steel20010 mmCable, 2.00 m, PTFEfor flush mounting-25...160PEEK--CE, cULus, EAC, WEEEØ 30 x 100-

252.86 €

3 Days 30IP68PNP normally open (NO)Stainless steel20015 mmCable, 2.00 m, PTFEnon-flush-25...160PEEK--CE, cULus, EAC, WEEEØ 30 x 110-

147.86 €

3 Days 5IP67PNP normally open (NO)Stainless steel10000.5 mmCable, 5.00 m, Siliconefor flush mounting-25...120POM--cULus, CE, EAC, WEEEØ 5 x 27-

170.36 €

15 Days 5IP67PNP normally open (NO)Stainless steel10000.5 mmCable, 10.00 m, Siliconefor flush mounting-25...120POM--CE, cULus, EAC, WEEEØ 5 x 27-

82.50 €

3 Days 12IP68NPN normally open (NO)Brass10002 mmCable, 3.00 m, Siliconefor flush mounting-25...120PEEKnickel plated3 barCE, WEEEØ 12 x 75-

169.29 €

3 Days 12IP68PNP normally open (NO)Stainless steel4001.5 mmConnector, M12x1-Male, 4-pinfor flush mounting-25...80Ceramic-500 barCE, cULus, EAC, WEEEØ 12 x 78Axial plug

Loading...

  1. 1

Basic information

Operating voltage 10...30 VDC Type of actuation Metallic Target Suited for safety functions false

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support