Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Diameter of sensor (Ø) | Protection Structure (IEC) | Switching output | Magnetic field immune | Housing material | Switching frequency (Hz) | Range | Connection | Installation | Ambient temperature (°C) | Material sensing surface | Operating voltage | Surface protection | Additional features | Approval/Conformity | Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.00 € | 3 Days | 12 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 2000 | 8 mm | Connector, M12x1-Male, 4-pin | non-flush | -25...70 | ceramic coated | 10...30 VDC | PTFE coated | - | CE, cULus, EAC, WEEE | Ø 12 x 50 | ||
120.00 € | 3 Days | 12 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 2000 | 3 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | Ceramic | 10...30 VDC | PTFE coated | Weld immune, Factor 1 | cULus, CE, EAC, WEEE | Ø 12 x 50 | ||
95.36 € | 3 Days | 12 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 300 | 3 mm | Connector, M12x1-Male, 4-pin | for flush mounting | 5...60 | LCP/PTFE | 10...30 VDC | PTFE coated | Weld immune | CE, cULus, EAC, WEEE | Ø 12 x 65 | ||
130.72 € | 3 Days | 18 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 2500 | 12 mm | Connector, M12x1-Male, 4-pin | non-flush | -25...70 | - | 10...30 VDC | PTFE coated | Weld immune | CE, cULus, EAC, WEEE | Ø 18 x 50 | ||
127.50 € | 3 Days | 18 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 2500 | 5 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | ceramic coated | 10...30 VDC | PTFE coated | Weld immune | CE, cULus, EAC, WEEE | Ø 18 x 50 | ||
64.83 € | 3 Days | 18 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 50 | 7 mm | Connector, M12x1-Male, 4-pin | for flush mounting | 5...60 | LCP/PTFE | 10...30 VDC | PTFE coated | Weld immune | CE, cULus, EAC, WEEE | Ø 18 x 65 | ||
130.72 € | 3 Days | 18 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 50 | 7 mm | Connector, M12x1-Male, 4-pin | for flush mounting | 5...60 | - | 10...30 VDC | PTFE coated | Weld immune | CE, cULus, EAC, WEEE | Ø 18 x 65 | ||
114.65 € | 3 Days | 30 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 600 | 10 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | LCP/PTFE | 10...30 VDC | PTFE coated | Factor 1, Weld immune | CE, cURus, EAC, WEEE | Ø 30 x 65 | ||
139.29 € | 3 Days | 30 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 600 | 10 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | ceramic coated | 10...30 VDC | PTFE coated | Factor 1, Weld immune | CE, cURus, EAC, WEEE | Ø 30 x 65 | ||
114.65 € | 3 Days | 30 | IP67 | PNP normally open (NO) | yes | Brass | 1000 | 20 mm | Connector, M12x1-Male, 4-pin | non-flush | -25...70 | LCP/PTFE | 10...30 VDC | PTFE coated | Factor 1, Weld immune | CE, cURus, EAC, WEEE | Ø 30 x 65 | ||
106.08 € | 3 Days | 8 | IP67 | PNP normally open (NO) | - | Brass | 700 | 2 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | ceramic coated | 12...30 VDC | nickel plated | - | CE, cULus, EAC, WEEE | Ø 8 x 65 | ||
113.58 € | 3 Days | 8 | IP67 | PNP normally open (NO) | - | Brass | 1000 | 3 mm | Connector, M12x1-Male, 4-pin | quasi-flush | -25...70 | ceramic coated | 10...30 VDC | Chrome-plated | - | CE, EAC, WEEE | Ø 8 x 66 | ||
94.83 € | 3 Days | 8 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Stainless steel (1.4301) | 2000 | 1.5 mm | Connector, M8x1-Male, 3-pin | for flush mounting | -25...70 | PBT/PTFE | 10...30 VDC | PTFE coated | Factor 1, Weld immune | CE, cULus, EAC, WEEE | Ø 8 x 49 | ||
70.72 € | 3 Days | 8 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Stainless steel (1.4301) | 2000 | 1.5 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | PBT/PTFE | 10...30 VDC | PTFE coated | Factor 1, Weld immune | CE, cULus, EAC, WEEE | Ø 8 x 57 | ||
94.29 € | 3 Days | 18 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 50 | 4 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | Ceramic, PTFE coated | 10...30 VDC | PTFE coated | Weld immune | cULus, CE, EAC, WEEE | Ø 18 x 65 | ||
104.48 € | 3 Days | 30 | IP67 | PNP normally open (NO) | yes | Brass | 1000 | 20 mm | Connector, M12x1-Male, 4-pin | non-flush | -25...70 | - | 10...30 VDC | PTFE coated | Factor 1, Weld immune | CE, cURus, EAC, WEEE | Ø 30 x 65 | ||
75.00 € | 3 Days | 8 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 1000 | 2 mm | Connector, M12x1-Male, 3-pin | for flush mounting | -25...70 | LCP | 10...30 VDC | PTFE coated | Factor 1, Weld immune | cULus, CE, EAC, WEEE | Ø 8 x 65 | ||
332.15 € | 15 Days | - | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Stainless steel (1.4404) | 80 | 5 mm | Cable with connector, M12x1-Male, 3-pin, 0.30 m, PUR | for flush mounting | -25...70 | Stainless steel (1.4404) | 10...30 VDC | - | Factor 1, Weld immune | CE, cULus, EAC, WEEE | 32 x 20 x 8 | ||
109.29 € | 3 Days | - | IP67 | PNP normally open/normally closed (NO/NC) | magnetic field immune (AC/DC) | PBT | 400 | 20 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | ceramic coated | 10...30 VDC | partly coated | Weld immune | CE, EAC, WEEE | 40 x 40 x 62 | ||
378.22 € | 3 Days | - | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Stainless steel (1.4404) | 80 | 5 mm | Cable with connector, M12x1-Male, 3-pin, 0.30 m, Silicone | for flush mounting | -25...70 | Stainless steel (1.4404), W51 ceramic coating | 10...30 VDC | PTFE coated, weld spatter resistant | Factor 1, Housing resistant to weld spatter, Weld immune | CE, cULus, EAC, WEEE | 32 x 20 x 8 | ||
378.22 € | 15 Days | - | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Stainless steel (1.4404) | 80 | 5 mm | Cable with connector, M12x1-Male, 3-pin, 0.30 m, TPE | for flush mounting | -25...70 | Stainless steel (1.4404), W51 ceramic coating | 10...30 VDC | PTFE coated, weld spatter resistant | Factor 1, Housing resistant to weld spatter, Weld immune | CE, cULus, EAC, WEEE | 32 x 20 x 8 | ||
115.72 € | 3 Days | - | IP67 | PNP normally open/normally closed (NO/NC) | magnetic field immune (AC/DC) | PBT | 250 | 35 mm | Connector, M12x1-Male, 4-pin | non-flush | -10...70 | ceramic coated | 10...30 VDC | partly coated | Factor 1, Weld immune | CE, EAC, cULus, WEEE | 40 x 40 x 62 | ||
115.72 € | 15 Days | - | IP67 | PNP normally open/normally closed (NO/NC) | magnetic field immune (AC/DC) | PBT | 250 | 35 mm | Connector, M12x1-Male, 4-pin | non-flush | -10...70 | ceramic coated | 10...30 VDC | partly coated | Factor 1, Weld immune | CE, EAC, cULus, WEEE | 40 x 40 x 62 | ||
104.48 € | 3 Days | - | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | PBT | 400 | 15 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | ceramic coated | 10...30 VDC | partly coated | Factor 1, Weld immune | CE, cULus, EAC, WEEE | 40 x 40 x 62 | ||
142.50 € | 3 Days | - | IP67 | PNP normally open (NO) | - | Zinc, Die casting | 150 | 7 mm | Cable with connector, M12x1-Male, 4-pin, 0.20 m, TPU | for flush mounting | -25...70 | ceramic coated | 10...30 VDC | partly coated | Housing resistant to weld spatter | CE, cULus, EAC, WEEE | 32 x 20 x 8 | ||
375.00 € | 3 Days | - | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Stainless steel (1.4404) | 80 | 5 mm | Cable with connector, M12x1-Male, 3-pin, 0.30 m, PUR | for flush mounting | -25...70 | Stainless steel (1.4404), W51 ceramic coating | 10...30 VDC | PTFE coated | Factor 1, Housing resistant to weld spatter, Weld immune | CE, cULus, EAC, WEEE | 32 x 20 x 8 | ||
380.36 € | 3 Days | - | IP60 | PNP normally open (NO) | magnetic field immune (AC/DC) | Stainless steel | 20 | 5 mm | Cable with connector, M8x1-Male, 3-pin, 0.30 m, Silicone | for flush mounting | 0...50 | Stainless steel, W51 ceramic coating | 10...30 VDC | PTFE coated | Factor 1, Housing resistant to weld spatter, Weld immune | cULus, CE, EAC, WEEE | 32 x 20 x 8 | ||
96.43 € | 3 Days | 18 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 15 | 5 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | LCP/PTFE | 10...30 VDC | PTFE coated | Load sensing/adjusting aid/monitor output, Monitor output with internal function checking, Weld immune | CE, cULus, WEEE | Ø 18 x 65 | ||
115.72 € | 3 Days | - | IP67 | PNP normally open/normally closed (NO/NC) | magnetic field immune (AC/DC) | PBT | 400 | 15 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | ceramic coated | 10...30 VDC | partly coated | Factor 1, Weld immune | CE, cULus, EAC, WEEE | 40 x 40 x 62 | ||
104.48 € | 3 Days | - | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | PBT | 250 | 35 mm | Connector, M12x1-Male, 4-pin | non-flush | -10...70 | ceramic coated | 10...30 VDC | partly coated | Factor 1, Weld immune | CE, cULus, EAC, WEEE | 40 x 40 x 62 | ||
98.05 € | 3 Days | 30 | IP67 | PNP normally open (NO) | magnetic field immune (AC/DC) | Brass | 750 | 15 mm | Connector, M12x1-Male, 3-pin | for flush mounting | -25...70 | PPS | 10...30 VDC | PTFE coated | Factor 1, Weld immune | cULus, CE, EAC, WEEE | Ø 30 x 65 | ||
115.72 € | 3 Days | - | IP67 | PNP normally open/normally closed (NO/NC) | magnetic field immune (AC/DC) | PBT | 400 | 20 mm | Connector, M12x1-Male, 4-pin | for flush mounting | -25...70 | ceramic coated | 10...30 VDC | partly coated | Factor 1 | CE, cULus, EAC, WEEE | 40 x 40 x 62 |
Loading...
Type of actuation | Metallic Target | Type of electric connection | Axial plug | Suited for safety functions | false |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.