Manufacturer part number: XY2CJS19H29
Brand: SCHNEIDER ELECTRIC
Price: 114.37 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XY2CJS19H29
Cable length(m) | 20 | Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
---|---|---|---|---|---|
IP rating | IP67 | Contact type | 1 maker | Connection (components) | Screw terminals |
Functions (switches) | momentary | Material | Polyamide |
This page is Pull cord switch series XY 2 CJS, part number XY2CJS19H29.
You can find the detail information about specifications and dimensions on part number XY2CJS19H29.