• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Limit switch Lever

Limit switch Lever

Product Details:

Manufacturer part number: 038745

Brand: SCHNEIDER ELECTRIC

Price: 30.24

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

038745

Part Number
038745
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.24 €

1 3 Days

Loading...

  1. 1

Basic information

Thread size M16 IP rating IP66/IP67 Material Plastic
Operation type Lever

This page is Limit switch Lever, part number 038745.
You can find the detail information about specifications and dimensions on part number 038745.

Tech Support