Safety Coupling with keyway KBK / C-P

Safety Coupling with keyway KBK / C-P

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash - Free Safety Coupling
· Easy assembly with keyway
· For mounting pulleys, sprockets
· Torque range: 3 - 500Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBK/C-P-10-N[6-10/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/C-P-30-N[10-14/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/C-P-60-N[15-19/1]-[13-65/1]-[C,​D]-[1,​2]
KBK/C-P-80-N[19-30/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/C-P-150-N[19-30/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/C-P-200-N[20-33/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/C-P-300-N[20-38/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/C-P-500-N[20-42/1]-[80-500/1]-[C,​D]-[1,​2]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Length L
(mm)
Applicable Range (Bore 1) Torque Range
(Nm)
Maximum D1 Bore Size for Keyway Keyway D1 Engagement Type Torque Range

-

1 22 Days 10346-101: 3-7 / 2: 5-1010YesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 304010-141: 5-15 / 2: 10-3014YesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 604815-191: 13-35 / 2: 20-6519YesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 805819-301: 15-40 / 2: 30-8030YesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 1505819-301: 50-130 / 2: 65-15030YesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 2006320-331: 30-90 / 2: 80-20033YesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 3007520-381: 60-200 / 2: 150-30038YesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 5009420-421: 80-250 / 2: 200-50042YesMulti Position Engagement / Single Position Engagement1 ~ 2

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360