• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Safety Coupling with two keyways KBK / EPP

Safety Coupling with two keyways KBK / EPP

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-Free Torque Limiter / Safety Coupling
· With keyways for a fast and easy assembly
· Torque Range: 3 - 500Nm
· Outer Diameter: 49 - 129mm
· Bore Diameters: 6 - 55mm
· Vibration dampening, compensates shaft misalignment, pluggable!
· Different spiders available for modifying the coupling characteristics.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBK/EPP-14-55-N[6-16/1]-N[6-12/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/EPP-19-81-N[10-24/1]-N[10-16/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/EPP-24-98.5-N[16-28/1]-N[15-24/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/EPP-28-121-N[20-38/1]-N[19-29/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/EPP-38-134-N[20-45/1]-N[20-42/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/EPP-42-157-N[20-55/1]-N[20-50/1]-[80-500/1]-[C,​D]-[1,​2]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Length L
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Torque Range
(Nm)
Maximum D1 Bore Size for Keyway Maximum D2 Bore Size for Keyway Keyway D1 Keyway D2 Engagement Type Torque Range

-

1 22 Days 14556-166-121: 3-7 / 2: 5-101612YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 198110-2410-161: 5-15 / 2: 10-302416YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 2498.516-2815-241: 12-35 / 2: 20-602824YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 2812120-3819-291: 50-130 / 2: 65-1503829YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 3813420-4520-421: 60-200 / 2: 150-3004542YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 4215720-5520-501: 80-250 / 2: 200-5005550YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360