• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Classical section V-belts

Classical section V-belts
Inexpensive solution for standard drives.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25X1200
25X1400
25X1500
25X1600
25X1700
25X1800
25X1900
25X2000
25X2120
25X2240
25X2360
25X2500
25X2650
25X2700
25X2800
25X3000
25X3150
25X3350
25X3550
25X3750
25X4000
25X4250
25X4500
25X4750
25X5000
25X5300
25X5600
25X6000
25X6300
25X6500
25X6700
25X7100
25X7500
25X8000
25X8500
25X9000
A15(13X381LI/411LD)
A16(13X407LI)
A17(13X432LI)
A18(13X457LI)
A18.5(13X470LI)
A19(13X480LI)
A20(13X508LI)
A21(13X535LI)
A22(13X560LI)
A22.5(13X572LI)
A23(13X575LI)
A23.5(13X600LI)
A24(13X610LI)
A25(13X637LI)
A26(13X660LI)
A26.5(13X670LI)
A27(13X690LI)
A27.5(13X700LI)
A28(13X710LI)
A29(13X730LI)
A29.5(13X750LI)
A29.25(13X737LI)
A30(13X762LI)
A31(13X787LI)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length range
(mm)
Length range
(inch)
Bending frequency Inside length Cross section width x height min. pulley diameter Max belt speed
(m/s)
Outside length Temperature range Angle Length Pitch length Weight
(kg/m)

15.61 €

1 5 Days 1200-9000 Li48-355 Li-120025x16112-1300-34°120012610.52

17.58 €

1 5 Days 1200-9000 Li48-355 Li-140025x16112-1500-34°140014610.61

18.84 €

1 5 Days 1200-9000 Li48-355 Li-150025x16112-1600-34°150015610.65

20.11 €

1 5 Days 1200-9000 Li48-355 Li-160025x16112-1700-34°160016610.7

21.34 €

1 5 Days 1200-9000 Li48-355 Li-170025x16112-1800-34°170017610.74

22.66 €

1 5 Days 1200-9000 Li48-355 Li-180025x16112-1900-34°180018610.78

23.88 €

1 5 Days 1200-9000 Li48-355 Li-190025x16112-2000-34°190019610.83

25.05 €

1 5 Days 1200-9000 Li48-355 Li-200025x16112-2100-34°200020610.87

26.62 €

1 5 Days 1200-9000 Li48-355 Li-212025x16112-2220-34°212021810.92

28.10 €

1 5 Days 1200-9000 Li48-355 Li-224025x16112-2340-34°224023010.98

29.63 €

1 5 Days 1200-9000 Li48-355 Li-236025x16112-2460-34°236024211.03

31.41 €

1 5 Days 1200-9000 Li48-355 Li-250025x16112-2600-34°250025611.09

33.26 €

1 5 Days 1200-9000 Li48-355 Li-265025x16112-2750-34°265027111.15

33.93 €

1 5 Days 1200-9000 Li48-355 Li-270025x16112-2800-34°270027611.18

35.14 €

1 5 Days 1200-9000 Li48-355 Li-280025x16112-2900-34°280028611.22

37.65 €

1 5 Days 1200-9000 Li48-355 Li-300025x16112-3100-34°300030611.31

39.51 €

1 5 Days 1200-9000 Li48-355 Li-315025x16112-3250-34°315032111.37

42.03 €

1 5 Days 1200-9000 Li48-355 Li-335025x16112-3450-34°335034111.46

44.91 €

1 5 Days 1200-9000 Li48-355 Li-355025x16112-3650-34°355036111.55

47.11 €

1 5 Days 1200-9000 Li48-355 Li-375025x16112-3850-34°375038111.63

50.24 €

1 5 Days 1200-9000 Li48-355 Li-400025x16112-4100-34°400040611.74

53.34 €

1 5 Days 1200-9000 Li48-355 Li-425025x16112-4350-34°425043111.85

56.49 €

1 5 Days 1200-9000 Li48-355 Li-450025x16112-4600-34°450045611.96

59.64 €

1 5 Days 1200-9000 Li48-355 Li-475025x16112-4850-34°475048112.07

62.70 €

1 5 Days 1200-9000 Li48-355 Li-500025x16112-5100-34°500050612.18

70.26 €

1 5 Days 1200-9000 Li48-355 Li-530025x16112-5400-34°530053612.31

70.26 €

1 5 Days 1200-9000 Li48-355 Li-560025x16112-5700-34°560056612.44

75.31 €

1 5 Days 1200-9000 Li48-355 Li-600025x16112-6100-34°600060612.61

79.08 €

1 5 Days 1200-9000 Li48-355 Li-630025x16112-6400-34°630063612.75

82.06 €

1 5 Days 1200-9000 Li48-355 Li-650025x16112-6600-34°650065612.83

84.08 €

1 5 Days 1200-9000 Li48-355 Li-670025x16112-6800-34°670067612.92

91.64 €

1 5 Days 1200-9000 Li48-355 Li-710025x16112-7200-34°710071613.09

96.76 €

1 5 Days 1200-9000 Li48-355 Li-750025x16112-7600-34°750075613.27

100.46 €

1 5 Days 1200-9000 Li48-355 Li-800025x16112-8100-34°800080613.49

106.71 €

1 5 Days 1200-9000 Li48-355 Li-850025x16112-8600-34°850085613.7

112.98 €

1 5 Days 1200-9000 Li48-355 Li-900025x16112-9100-34°900090613.92

2.96 €

1 5 Days 355-7620 Li14-300 Li6038113x87130431-40 - 80 C°40°3814110.04

2.96 €

1 5 Days 355-7620 Li14-300 Li6040713x87130457-40 - 80 C°40°4074370.04

2.96 €

1 5 Days 355-7620 Li14-300 Li6043213x87130482-40 - 80 C°40°4324620.05

2.96 €

1 5 Days 355-7620 Li14-300 Li6045713x87130507-40 - 80 C°40°4574870.05

2.96 €

1 5 Days 355-7620 Li14-300 Li6047013x87130520-40 - 80 C°40°4705000.05

2.96 €

1 5 Days 355-7620 Li14-300 Li6048013x87130530-40 - 80 C°40°4805100.05

2.96 €

1 5 Days 355-7620 Li14-300 Li6050813x87130558-40 - 80 C°40°5085380.05

2.96 €

1 5 Days 355-7620 Li14-300 Li6053513x87130585-40 - 80 C°40°5355650.06

2.96 €

1 5 Days 355-7620 Li14-300 Li6056013x87130610-40 - 80 C°40°5605900.06

2.96 €

1 5 Days 355-7620 Li14-300 Li6057213x87130622-40 - 80 C°40°5726020.06

2.96 €

1 5 Days 355-7620 Li14-300 Li6057513x87130625-40 - 80 C°40°5756050.06

2.96 €

1 5 Days 355-7620 Li14-300 Li6060013x87130650-40 - 80 C°40°6006300.06

2.96 €

1 5 Days 355-7620 Li14-300 Li6061013x87130660-40 - 80 C°40°6106400.07

2.96 €

1 5 Days 355-7620 Li14-300 Li6063713x87130687-40 - 80 C°40°6376670.07

2.96 €

1 5 Days 355-7620 Li14-300 Li6066013x87130710-40 - 80 C°40°6606900.07

2.96 €

1 5 Days 355-7620 Li14-300 Li6067013x87130720-40 - 80 C°40°6707000.07

2.96 €

1 5 Days 355-7620 Li14-300 Li6069013x87130740-40 - 80 C°40°6907200.07

2.96 €

1 5 Days 355-7620 Li14-300 Li6070013x87130750-40 - 80 C°40°7007300.08

2.96 €

1 5 Days 355-7620 Li14-300 Li6071013x87130760-40 - 80 C°40°7107400.08

3.30 €

1 5 Days 355-7620 Li14-300 Li6073013x87130780-40 - 80 C°40°7307600.08

3.30 €

1 5 Days 355-7620 Li14-300 Li6075013x87130800-40 - 80 C°40°7507800.08

3.30 €

1 5 Days 355-7620 Li14-300 Li6073713x87130787-40 - 80 C°40°7377670.08

3.30 €

1 5 Days 355-7620 Li14-300 Li6076213x87130812-40 - 80 C°40°7627920.08

3.30 €

1 5 Days 355-7620 Li14-300 Li6078713x87130837-40 - 80 C°40°7878170.08

Loading...

Basic information

Rated length Li

Tech Support