Moulded cogged raw edge V-belts

Moulded cogged raw edge V-belts
Inexpensive solution for compact drives.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AX18(13X457LI)
AX19(13X483LI)
AX20(13X508LI)
AX21(13X470LI)
AX22(13X560LI)
AX23(13X585LI)
AX24(13X610LI)
AX25(13X630LI)
AX26(13X660LI)
AX26.5(13X670LI)
AX27(13X686LI)
AX28(13X710LI)
AX29(13X737LI)
AX30(13X762LI)
AX31(13X787LI)
AX31.5(13X800LI)
AX32(13X813LI)
AX32.5(13X826LI)
AX33(13X838LI)
AX34(13X863LI)
AX35(13X890LI)
AX35.5(13X900LI)
AX36(13X914LI)
AX36.5(13X927LI)
AX37(13X940LI)
AX38(13X965LI)
AX39(13X990LI)
AX39.5(13X1000LI)
AX40(13X1016LI)
AX40.5(13X1030LI)
AX41(13X1041LI)
AX42(13X1067LI)
AX43(13X1092LI)
AX44(13X1120LI)
AX45(13X1143LI)
AX45.5(13X1155LI)
AX46(13X1168LI)
AX46.5(13X1180LI)
AX47(13X1194LI)
AX48(13X1220LI)
AX49(13X1250LI)
AX50(13X1270LI)
AX51(13X1295LI)
AX52(13X1320LI)
AX53(13X1346LI)
AX54(13X1375LI)
AX55(13X1400LI)
AX56(13X1425LI)
AX57(13X1450LI)
AX58(13X1475LI)
AX59(13X1500LI)
AX60(13X1525LI)
AX61(13X1550LI)
AX62(13X1575LI)
AX63(13X1600LI)
AX64(13X1625LI)
AX65(13X1650LI)
AX66(13X1675LI)
AX67(13X1700LI)
AX68(13X1725LI)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length range
(mm)
Length range
(inch)
Inside length Cross section width x height min. pulley diameter Outside length Length Pitch length Weight
(kg/m)

4.64 €

1 Quote 457-10160 Li18-400 Li45713x8635074574870.03

5.16 €

1 5 Days 457-10160 Li18-400 Li48313x8635334835130.04

5.16 €

1 5 Days 457-10160 Li18-400 Li50813x8635585085380.04

4.64 €

1 5 Days 457-10160 Li18-400 Li47013x8635204705000.04

5.16 €

1 5 Days 457-10160 Li18-400 Li56013x8636105605900.04

5.16 €

1 5 Days 457-10160 Li18-400 Li58513x8636355856150.04

5.16 €

1 5 Days 457-10160 Li18-400 Li61013x8636606106400.05

5.16 €

1 5 Days 457-10160 Li18-400 Li63013x8636806306600.05

5.16 €

1 5 Days 457-10160 Li18-400 Li66013x8637106606900.05

5.16 €

1 5 Days 457-10160 Li18-400 Li67013x8637206707000.05

5.16 €

1 5 Days 457-10160 Li18-400 Li68613x8637366867160.05

5.16 €

1 5 Days 457-10160 Li18-400 Li71013x8637607107400.05

5.39 €

1 5 Days 457-10160 Li18-400 Li73713x8637877377670.05

5.39 €

1 5 Days 457-10160 Li18-400 Li76213x8638127627920.06

5.39 €

1 5 Days 457-10160 Li18-400 Li78713x8638377878170.06

5.39 €

1 5 Days 457-10160 Li18-400 Li80013x8638508008300.06

5.39 €

1 5 Days 457-10160 Li18-400 Li81313x8638638138430.06

5.39 €

1 5 Days 457-10160 Li18-400 Li82613x8638768268560.06

5.77 €

1 5 Days 457-10160 Li18-400 Li83813x8638888388680.06

5.77 €

1 5 Days 457-10160 Li18-400 Li86313x8639138638930.06

5.77 €

1 5 Days 457-10160 Li18-400 Li89013x8639408909200.07

6.16 €

1 5 Days 457-10160 Li18-400 Li90013x8639509009300.07

6.16 €

1 5 Days 457-10160 Li18-400 Li91413x8639649149440.07

6.16 €

1 5 Days 457-10160 Li18-400 Li92713x8639779279570.07

6.16 €

1 5 Days 457-10160 Li18-400 Li94013x8639909409700.07

6.54 €

1 5 Days 457-10160 Li18-400 Li96513x86310159659950.07

6.54 €

1 5 Days 457-10160 Li18-400 Li99013x863104099010200.07

6.54 €

1 5 Days 457-10160 Li18-400 Li100013x8631050100010300.07

6.54 €

1 5 Days 457-10160 Li18-400 Li101613x8631066101610460.08

6.94 €

1 5 Days 457-10160 Li18-400 Li103013x8631080103010600.08

6.94 €

1 5 Days 457-10160 Li18-400 Li104113x8631091104110710.08

6.94 €

1 5 Days 457-10160 Li18-400 Li106713x8631117106710970.08

7.59 €

1 5 Days 457-10160 Li18-400 Li109213x8631142109211220.08

7.59 €

1 5 Days 457-10160 Li18-400 Li112013x8631170112011500.08

7.59 €

1 5 Days 457-10160 Li18-400 Li114313x8631193114311730.09

7.59 €

1 5 Days 457-10160 Li18-400 Li115513x8631205115511850.09

7.59 €

1 5 Days 457-10160 Li18-400 Li116813x8631218116811980.09

8.16 €

1 5 Days 457-10160 Li18-400 Li118013x8631230118012100.09

8.16 €

1 5 Days 457-10160 Li18-400 Li119413x8631244119412240.09

8.16 €

1 5 Days 457-10160 Li18-400 Li122013x8631270122012500.09

8.16 €

1 5 Days 457-10160 Li18-400 Li125013x8631300125012800.09

8.69 €

1 5 Days 457-10160 Li18-400 Li127013x8631320127013000.09

8.69 €

1 5 Days 457-10160 Li18-400 Li129513x8631345129513250.1

8.69 €

1 5 Days 457-10160 Li18-400 Li132013x8631370132013500.1

8.69 €

1 5 Days 457-10160 Li18-400 Li134613x8631396134613760.1

9.31 €

1 5 Days 457-10160 Li18-400 Li137513x8631425137514050.1

9.31 €

1 5 Days 457-10160 Li18-400 Li140013x8631450140014300.1

9.31 €

1 5 Days 457-10160 Li18-400 Li142513x8631475142514550.11

9.89 €

1 5 Days 457-10160 Li18-400 Li145013x8631500145014800.11

9.89 €

1 5 Days 457-10160 Li18-400 Li147513x8631525147515050.11

9.89 €

1 5 Days 457-10160 Li18-400 Li150013x8631550150015300.11

9.89 €

1 5 Days 457-10160 Li18-400 Li152513x8631575152515550.11

10.55 €

1 5 Days 457-10160 Li18-400 Li155013x8631600155015800.12

10.55 €

1 5 Days 457-10160 Li18-400 Li157513x8631625157516050.12

10.55 €

1 5 Days 457-10160 Li18-400 Li160013x8631650160016300.12

11.26 €

1 5 Days 457-10160 Li18-400 Li162513x8631675162516550.12

11.26 €

1 5 Days 457-10160 Li18-400 Li165013x8631700165016800.12

11.26 €

1 5 Days 457-10160 Li18-400 Li167513x8631725167517050.12

11.26 €

1 5 Days 457-10160 Li18-400 Li170013x8631750170017300.13

11.26 €

1 5 Days 457-10160 Li18-400 Li172513x8631775172517550.13

Loading...

Basic information

Bending frequency 120 Rated length Li Max belt speed(m/s) 50
Temperature range -40 - 100 C° Angle 40°

Tech Support