• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bow type of round steel rod (ST)

Bow type of round steel rod (ST)
  • Volume Discount
Round steel bar. Precision ground and high gloss chromium plated surface. Including chromium coloured brass cover washers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Handle Series ST

Product Description


Quality handles with centered tapped bores.

Material and surface

Round steel bar. Precision ground and high gloss chromium plated surface. Including chromium coloured brass cover washers.

Stress resistance:

min. 1.000 N.

Note

Other dimensions on request.
Also available with matt chromium plated surface for minimum order quantities of 100 pieces/handle type.

Drawing

Technical Data

  Ø   
AOrder no.DHMT
32ST-05.032.2252136
42ST-05.042.22525
55ST-05.055.22
76ST-05.076.22
88ST-05.088.22
32ST-08.032.2283348
55ST-08.055.22
64ST-08.064.22
88ST-08.088.22
96ST-08.096.22
98ST-08.098.22
102ST-08.102.22
120ST-08.120.22
128ST-08.128.22
136ST-08.136.22
55ST-10.055.221041510
88ST-10.088.22
100ST-10.100.22
102ST-10.102.22
115ST-10.115.22
120ST-10.120.22
136ST-10.136.22
180ST-10.180.22
200ST-10.200.22
235ST-10.235.22
250ST-10.250.22
All dimensions in mm.

Application Example


Round steel rod handles type ST after nickel plating in the automatic electroplating plant
Part Number
ST-05.032.22
ST-05.042.22
ST-05.055.22
ST-05.076.22
ST-05.088.22
ST-08.032.22
ST-08.055.22
ST-08.064.22
ST-08.088.22
ST-08.096.22
ST-08.098.22
ST-08.102.22
ST-08.120.22
ST-08.128.22
ST-08.136.22
ST-10.055.22
ST-10.088.22
ST-10.100.22
ST-10.102.22
ST-10.115.22
ST-10.120.22
ST-10.136.22
ST-10.180.22
ST-10.200.22
ST-10.235.22
ST-10.250.22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Screw-on distance A
(mm)
Fastening M

6.70 €

1 Available 5 Days 3221532M3

6.70 €

1 Available 5 Days 4225542M3

6.70 €

1 Available 5 Days 5525555M3

6.70 €

1 Available 20 Days 7625576M3

6.70 €

1 Available 5 Days 8825588M3

6.70 €

1 Available 5 Days 3233832M4

6.70 €

1 Available 5 Days 5533855M4

6.70 €

1 Available 5 Days 6433864M4

6.70 €

1 Available 5 Days 8833888M4

6.70 €

1 Available 5 Days 9633896M4

6.70 €

1 Available 5 Days 9833898M4

6.70 €

1 Available 39 Days 102338102M4

6.98 €

1 Available 5 Days 120338120M4

7.16 €

1 Available 5 Days 128338128M4

7.32 €

1 Available 5 Days 136338136M4

7.02 €

1 Available 5 Days 55411055M5

7.02 €

1 Available 5 Days 88411088M5

7.02 €

1 Available 5 Days 1004110100M5

7.02 €

1 Available 5 Days 1024110102M5

7.16 €

1 Available 5 Days 1154110115M5

7.26 €

1 Available 13 Days 1204110120M5

7.82 €

1 Available 5 Days 1364110136M5

8.92 €

1 Available 5 Days 1804110180M5

9.34 €

1 Available 5 Days 2004110200M5

10.22 €

1 Available 5 Days 2354110235M5

10.58 €

1 Available 5 Days 2504110250M5

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Steel Applied Load(N) 1000 Main Body, Surface Treatment Others
Mounting Method Tapped Handle Cross Sectional Shape Round Shape Material 1.0718 (12L14)
Surface treatment High-gloss chrome-plated

Tech Support