Aluminium bow type handle (OA)

Aluminium bow type handle (OA)
  • Volume Discount
Oval aluminium; anodized with a matt finish in natural colour or black. Alternatively silver or black powder coated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Handle Series OA

Product Description

Material and surface

Oval aluminum AIMgSi 0.5; anodized with a matt finish in natural colour or black. Alternatively silver or black powder coated.

Stress resistance

min. 500 N.

Notes

Other dimensions are available on request. Special colours in accordance with delivery data.

Economy Handles


Handles with simplified surface treatment as a cost-effective alternative to our standard products. Silver or black powder coated.

Drawing

Technical Data

  Anodizing versionEconomy
  natural colourblacksilverblack
A*LOrder no.Order no.Order no.Order no.
5563OA-12.055.01OA-12.055.04--
8896OA-12.088.01OA-12.088.04OA-12.088.9006OA-12.088.54
100108OA-12.100.01OA-12.100.04OA-12.100.9006OA-12.100.54
120128OA-12.120.01OA-12.120.04OA-12.120.9006OA-12.120.54
140148OA-12.140.01OA-12.140.04OA-12.140.9006OA-12.140.54
160168OA-12.160.01OA-12.160.04OA-12.160.9006OA-12.160.54
180188OA-12.180.01OA-12.180.04--
200208OA-12.200.01OA-12.200.04--
235243OA-12.235.01OA-12.235.04--
250258OA-12.250.01OA-12.250.04--
* Other handle lengths on request
All dimensions in mm.
Part Number
OA-12.055.01
OA-12.055.04
OA-12.088.01
OA-12.088.04
OA-12.088.54
OA-12.088.9006
OA-12.100.01
OA-12.100.04
OA-12.100.54
OA-12.100.9006
OA-12.120.01
OA-12.120.04
OA-12.120.54
OA-12.120.9006
OA-12.140.01
OA-12.140.04
OA-12.140.54
OA-12.140.9006
OA-12.160.01
OA-12.160.04
OA-12.160.54
OA-12.160.9006
OA-12.180.01
OA-12.180.04
OA-12.200.01
OA-12.200.04
OA-12.235.01
OA-12.235.04
OA-12.250.01
OA-12.250.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Surface treatment Handle color

7.16 €

1 Available 5 Days 555563AnodizedSilver

7.96 €

1 Available 5 Days 555563AnodizedBlack

7.16 €

1 Available 5 Days 888896AnodizedSilver

7.96 €

1 Available 5 Days 888896AnodizedBlack

7.06 €

1 Available 5 Days 888896Powder-coatedBlack

6.78 €

1 Available 5 Days 888896Powder-coatedSilver

7.60 €

1 Available 17 Days 100100108AnodizedSilver

8.42 €

1 Available 5 Days 100100108AnodizedBlack

7.16 €

1 Available 5 Days 100100108Powder-coatedBlack

6.86 €

1 Available 5 Days 100100108Powder-coatedSilver

8.22 €

1 Available 5 Days 120120128AnodizedSilver

9.04 €

1 Available 5 Days 120120128AnodizedBlack

7.70 €

1 Available 5 Days 120120128Powder-coatedBlack

7.32 €

1 Available 5 Days 120120128Powder-coatedSilver

8.78 €

1 Available 5 Days 140140148AnodizedSilver

9.74 €

1 Available 5 Days 140140148AnodizedBlack

8.20 €

1 Available 5 Days 140140148Powder-coatedBlack

7.84 €

1 Available 5 Days 140140148Powder-coatedSilver

9.40 €

1 Available 5 Days 160160168AnodizedSilver

10.36 €

1 Available 5 Days 160160168AnodizedBlack

8.32 €

1 Available 5 Days 160160168Powder-coatedBlack

7.96 €

1 Available 5 Days 160160168Powder-coatedSilver

10.00 €

1 Available 5 Days 180180188AnodizedSilver

11.04 €

1 Available 5 Days 180180188AnodizedBlack

10.64 €

1 Available 5 Days 200200208AnodizedSilver

11.76 €

1 Available 5 Days 200200208AnodizedBlack

11.68 €

1 Available 5 Days 235235243AnodizedSilver

12.86 €

1 Available 5 Days 235235243AnodizedBlack

12.12 €

1 Available 5 Days 250250258AnodizedSilver

13.36 €

1 Available 5 Days 250250258AnodizedBlack

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 40 Applied Load(N) 500
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 12
Handle Cross Sectional Shape Others Fastening M M5 Material AlMgSi 0.5

Tech Support