ACE Industrial Shock Absorbers soft-cont. / self-compensating

ACE Industrial Shock Absorbers soft-cont. / self-compensating
  • Volume Discount
ACE Soft Contact small shock absorbers: ideal for soft damping, compact, maintenance-free, self-adjusting, easy to integrate, noticeably reduce the loads on devices, drives, cylinders and other applications and sustainably increase their efficiency and long service life thanks to innovative sealing technologies.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC190 to SC925 Long Stroke and Soft Impact

Product Description

Self-Compensating, Soft-Contact
Energy capacity 25 Nm/Cycle to 110 Nm/Cycle Stroke 16 mm to 40 mm
Ideal for soft damping: The SC found in the model code from the ACE series SC190 to 925 stands for ‚soft contact‘. These miniature shock absorbers manufactured from one solid piece are designed in such a way that they can be setup with a linear or a progressive braking curve. The soft damping character is thanks to the special, long strokes producing smooth deceleration and low reaction forces.
These maintenance-free, ready-to-install hydraulic machine elements are equipped with an integrated positive stop. The use of side load adapter allows impact angles of up to 25°. Thanks to the designed overlapping effective weight ranges, these dampers cover an effective load range of below 1 kg to more than 2,000 kg!
The miniature shock absorbers from the SC190 to 925 series are used in mechanical engineering and primarily in the areas of handling and automation.

Technical Data

• Energy capacity: 25 Nm/Cycle to 110 Nm/Cycle
• Impact velocity range: 0.15 m/s to 3.66 m/s. Other speeds on request.
• Operating temperature range: 0 °C to 66 °C
• Mounting: in any position
• Positive stop: Integrated
• Material: Outer body, Accessories: steel corrosion-resistant coating; Piston rod: hardened stainless steel
• Damping medium: oil, temperature stable
• Application field: linear slides, pneumatic cylinders, handling modules, machines and plants, finishing and processing centres, measuring tables, tool machines
• Note: If precise end position datum is required consider use of the stop collar type AH.
• Safety instructions: External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.
• On request: Nickel-plated or weartec finish (seawater resistant) or other special finishes available to special order. Models without rod end button.

Drawing

Performance

Performance
 Max. Energy CapacityEffective Weight     
   Soft-ContactSelf-Compensating      
 W3W4me min.me max.me min.me max.HardnessReturn Force
min.
Return Force
max.
Return Time1Side Load Angle
max.
Weight
TYPESNm/cycleNm/hkgkgkgkg NNs°kg
SC190EUM-02534,000--0.74-0490.2550.08
SC190EUM-12534,0002.361.47-1490.2550.08
SC190EUM-22534,0005.5163.618-2490.2550.08
SC190EUM-32534,00014419.045-3490.2550.08
SC190EUM-42534,000349123.0102-4490.2550.08
SC300EUM-03345,000--0.74-05100.1050.18
SC300EUM-13345,0002.361.48-15100.1050.18
SC300EUM-23345,0007234.527-25100.1050.18
SC300EUM-33345,000236814.082-35100.1050.18
SC300EUM-43345,0006818132.0204-45100.1050.18
SC650EUM-07368,000--2.314-011320.2050.34
SC650EUM-17368,00011368.045-111320.2050.34
SC650EUM-27368,0003411323.0136-211320.2050.34
SC650EUM-37368,00010936368.0408-311320.2050.34
SC650EUM-47368,0003631,089204.01,180-411320.2050.34
SC925EUM-011090,0008254.529-011320.4050.42
SC925EUM-111090,000227214.090-111320.4050.42
SC925EUM-211090,0005920840.0227-211320.4050.42
SC925EUM-311090,000181612113.0726-311320.4050.42
SC925EUM-411090,0005441,952340.02,088-411320.4050.42
1For applications with higher side load angles consider using the side load adaptor (BV)
Part Number
SC190EUM-0
SC190EUM-1
SC190EUM-2
SC190EUM-3
SC190EUM-4
SC300EUM-0
SC300EUM-1
SC300EUM-2
SC300EUM-3
SC300EUM-4
SC650EUM-0
SC650EUM-1
SC650EUM-2
SC650EUM-3
SC650EUM-4
SC925EUM-0
SC925EUM-1
SC925EUM-2
SC925EUM-3
SC925EUM-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size

118.26 €

1 Available 5 Days M14x1,5

111.68 €

1 Available 5 Days M14x1,5

112.34 €

1 Available 5 Days M14x1,5

112.80 €

1 Available 5 Days M14x1,5

113.40 €

1 Available 5 Days M14x1,5

141.06 €

1 Available 5 Days M20x1.5

133.40 €

1 Available 5 Days M20x1.5

134.06 €

1 Available 5 Days M20x1.5

134.72 €

1 Available 5 Days M20x1.5

135.63 €

1 Available 5 Days M20x1.5

196.60 €

1 Available 5 Days M25x1.5

189.35 €

1 Available 5 Days M25x1.5

190.03 €

1 Available 5 Days M25x1.5

190.68 €

1 Available 5 Days M25x1.5

191.32 €

1 Available 5 Days M25x1.5

291.35 €

1 Available 5 Days M25x1.5

284.14 €

1 Available 5 Days M25x1.5

284.78 €

1 Available 5 Days M25x1.5

285.43 €

1 Available 5 Days M25x1.5

285.89 €

1 Available 5 Days M25x1.5

Loading...

  1. 1

Basic information

Type Small shock absorbers soft contact and self-adjusting

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360