Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Performance | |||||||||
Max. Energy Capacity | Effective Weight | ||||||||
TYPES | W3 Nm/cycle | W4 Nm/h | me min. kg | me max. kg | Return Force min. N | Return Force max. N | Return Time s | 1 Side Load Angle max. ° | Weight kg |
MA30EUM | 3.5 | 5,650 | 0.23 | 15 | 1.7 | 5.3 | 0.3 | 2.0 | 0.011 |
MA50EUM-B | 5.5 | 13,550 | 4.50 | 20 | 3.0 | 6.0 | 0.3 | 2.0 | 0.025 |
MA35EUM | 4.0 | 6,000 | 6.00 | 57 | 5.0 | 11.0 | 0.2 | 2.0 | 0.045 |
MA150EUM | 22.0 | 35,000 | 1.00 | 109 | 3.0 | 5.0 | 0.4 | 2.0 | 0.061 |
MA225EUM | 25.0 | 45,000 | 2.30 | 226 | 5.0 | 10.0 | 0.1 | 2.0 | 0.173 |
MA600EUM | 68.0 | 68,000 | 9.00 | 1,360 | 10.0 | 30.0 | 0.2 | 2.0 | 0.352 |
MA900EUM | 100.0 | 90,000 | 14.00 | 2,040 | 10.0 | 35.0 | 0.4 | 1.0 | 0.414 |
Dimensions | |||
TYPES | Stroke mm | A max. mm | L2 mm |
MA3325EUM | 23.2 | 138 | 83 |
ML3325EUM | 23.2 | 138 | 83 |
MA3350EUM | 48.6 | 189 | 108 |
ML3350EUM | 48.6 | 189 | 108 |
Performance | |||||||||||
Max. Energy Capacity | Effective Weight | ||||||||||
TYPES | 1 W3 Nm/cycle | W4 Nm/h | W4 with Air/Oil Tank Nm/h | W4 with Oil Recirculation Nm/h | 2 me min. kg | 2 me max. kg | Return Force min. N | Return Force max. N | Return Time s | 3 Side Load Angle max. ° | Weight kg |
MA3325EUM | 170 | 75,000 | 124,000 | 169,000 | 9 | 1,700 | 45 | 90 | 0.03 | 4 | 0.51 |
ML3325EUM | 170 | 75,000 | 124,000 | 169,000 | 300 | 50,000 | 45 | 90 | 0.03 | 4 | 0.51 |
MA3350EUM | 340 | 85,000 | 135,000 | 180,000 | 13 | 2,500 | 45 | 135 | 0.06 | 3 | 0.62 |
ML3350EUM | 340 | 85,000 | 135,000 | 180,000 | 500 | 80,000 | 45 | 135 | 0.06 | 3 | 0.62 |
Dimensions | |||
TYPES | Stroke mm | A max. mm | L2 mm |
MA4525EUM | 23.1 | 145 | 95 |
ML4525EUM | 23.1 | 145 | 95 |
MA4550EUM | 48.5 | 195 | 120 |
ML4550EUM | 48.5 | 195 | 120 |
MA4575EUM | 73.9 | 246 | 145 |
Performance | |||||||||||
Max. Energy Capacity | Effective Weight | ||||||||||
TYPES | 1 W3 Nm/cycle | W4 Nm/h | W4 with Air/Oil Tank Nm/h | W4 with Oil Recirculation Nm/h | 2 me min. kg | 2 me max. kg | Return Force min. N | Return Force max. N | Return Time s | 3 Side Load Angle max. ° | Weight kg |
MA4525EUM | 425 | 107,000 | 158,000 | 192,000 | 40 | 10,000 | 70 | 100 | 0.03 | 4 | 1.13 |
ML4525EUM | 425 | 107,000 | 158,000 | 192,000 | 3,000 | 110,000 | 70 | 100 | 0.03 | 4 | 1.13 |
MA4550EUM | 850 | 112,000 | 192,000 | 248,000 | 70 | 14,500 | 70 | 145 | 0.08 | 3 | 1.37 |
ML4550EUM | 850 | 112,000 | 192,000 | 248,000 | 5,000 | 180,000 | 70 | 145 | 0.08 | 3 | 1.37 |
MA4575EUM | 1,300 | 146,000 | 225,000 | 282,000 | 70 | 15,000 | 50 | 180 | 0.11 | 2 | 1.59 |
Dimensions | |||
TYPES | Stroke mm | A max. mm | L2 mm |
ML6425EUM | 23.2 | 174 | 114 |
MA6450EUM | 48.6 | 225 | 140 |
ML6450EUM | 48.6 | 225 | 140 |
MA64100EUM | 99.4 | 326 | 191 |
MA64150EUM | 150 | 450 | 241 |
Performance | |||||||||||
Max. Energy Capacity | Effective Weight | ||||||||||
TYPES | 1 W3 Nm/cycle | W4 Nm/h | W4 with Air/Oil Tank Nm/h | W4 with Oil Recirculation Nm/h | 2 me min. kg | 2 me max. kg | Return Force min. N | Return Force max. N | Return Time s | 3 Side Load Angle max. ° | Weight kg |
ML6425EUM | 1,135 | 124,000 | 248,000 | 332,000 | 7,000 | 300,000 | 120 | 155 | 0.06 | 5 | 2.5 |
MA6450EUM | 2,275 | 146,000 | 293,000 | 384,000 | 220 | 50,000 | 90 | 155 | 0.12 | 4 | 3.0 |
ML6450EUM | 2,275 | 146,000 | 293,000 | 384,000 | 11,000 | 500,000 | 90 | 155 | 0.12 | 4 | 3.0 |
MA64100EUM | 4,520 | 192,000 | 384,000 | 497,000 | 270 | 52,000 | 105 | 270 | 0.34 | 3 | 3.7 |
MA64150EUM | 6,780 | 248,000 | 497,000 | 644,000 | 330 | 80,000 | 75 | 365 | 0.48 | 2 | 5.1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | |
---|---|---|---|---|---|
140.49 € | 1 | Available | 2 Days | Small shock absorbers adjustable | |
126.42 € | 1 | Available | 2 Days | Small shock absorbers adjustable | |
144.72 € | 1 | Available | 2 Days | Small shock absorbers adjustable | |
130.58 € | 1 | Available | 2 Days | Small shock absorbers adjustable | |
147.20 € | 1 | Available |
Same day
Stock | Small shock absorbers adjustable | |
367.74 € | 1 | Available | 2 Days | Small shock absorbers adjustable | |
648.69 € | 1 | Available | 10 Days | Small shock absorbers adjustable, low temperature | |
393.63 € | 1 | Available | 2 Days | Small shock absorbers adjustable | |
674.40 € | 1 | Available | 10 Days | Small shock absorbers adjustable, low temperature | |
533.38 € | 1 | Available | 5 Days | Small shock absorbers adjustable | |
555.32 € | 1 | Available | 5 Days | Small shock absorbers adjustable | |
577.45 € | 1 | Available | 5 Days | Small shock absorbers adjustable | |
251.45 € | 1 | Available | 2 Days | Small shock absorbers adjustable | |
1,250.62 € | 1 | Available | 5 Days | Small shock absorbers adjustable | |
1,722.12 € | 1 | Available | 10 Days | Small shock absorbers adjustable, low temperature | |
1,431.83 € | 1 | Available | 5 Days | Small shock absorbers adjustable | |
1,927.11 € | 1 | Available | 10 Days | Small shock absorbers adjustable, low temperature | |
1,151.22 € | 1 | Available | 5 Days | Small shock absorbers adjustable | |
1,604.71 € | 1 | Available | 10 Days | Small shock absorbers adjustable, low temperature | |
353.22 € | 1 | Available | 5 Days | Small shock absorbers adjustable |
Loading...
Configure
Stock
Basic Attributes
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes