Locking Ring (NM45)

Locking Ring NM45

Click on this image to zoom in.

Click on this image to zoom in.

  • Locking Ring NM45
  • Locking Ring NM45
  • Volume Discount

Product Details:

Manufacturer part number: NM45

Brand: ACE STOSSDAEMPFER

Price: 19.00

Delivery time: 5 Days


Technical Data:

Type: locknut

Size: M45x1,5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NM45

Part Number
NM45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Size

19.00 €

1 Available 5 Days locknutM45x1,5

Loading...

  1. 1

This page is Locking Ring, part number NM45.
You can find the detail information about specifications and dimensions on part number NM45.

Variation of this product

Part Number
NM33
NM33-V4A
NM45-V4A
NM64
NM64-V4A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Size

13.66 €

1 Available 5 Days locknutM33x1,5

41.62 €

1 Available 10 Days 1.4404 stainless steel locknutM33x1,5

50.63 €

1 Available 10 Days 1.4404 stainless steel locknutM45x1,5

23.29 €

1 Available 5 Days locknutM64x2

120.32 €

1 Available 10 Days 1.4404 stainless steel locknutM64x2

Tech Support