Vertical Hold Down Clamps 2010 (2010-U)

Vertical Hold Down Clamps 2010 2010-U

Click on this image to zoom in.

Click on this image to zoom in.

  • Vertical Hold Down Clamps 2010 2010-U
  • Vertical Hold Down Clamps 2010 2010-U
  • Vertical Hold Down Clamps 2010 2010-U
  • Vertical Hold Down Clamps 2010 2010-U
  • Volume Discount

Product Details:

Manufacturer part number: 2010-U

Brand: DESTACO

Price: 66.86

Delivery time: 5 Days


Technical Data:

Base mounting style: Flange Base

Height under clamp arm: 43.2 mm

Toggle lock plus: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2010-U

Part Number
2010-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base mounting style Height under clamp arm
(mm)
Toggle lock plus

66.86 €

1 Available 5 Days Flange Base43.2No

Loading...

  1. 1

Basic information

Max. holding capacity(N) 6230 Body Material Steel Clamp arm length(mm) 90.2
Clamp bar opening (+10°)(°) 78 Handle opening (+10°)(°) 66 Arm style U-Bar
Handle Vertical

This page is Vertical Hold Down Clamps 2010, part number 2010-U.
You can find the detail information about specifications and dimensions on part number 2010-U.

Variation of this product

Part Number
2010-UB
2010-UBR
2010-UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Base mounting style Height under clamp arm
(mm)
Toggle lock plus

73.57 €

1 Available 45 Days Straight Base55.9No

134.17 €

1 Available 20 Days Straight Base55.9Yes

121.98 €

1 Available 37 Days Flange Base43.2Yes

Tech Support