Manufacturer part number: 2017-U
Brand: DESTACO
Price: 40.00 €
Delivery time: 5 Days
Toggle lock plus: No
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2017-U
Base mounting style | Flange Base | Max. holding capacity(N) | 2500 | Body Material | Steel |
---|---|---|---|---|---|
Height under clamp arm(mm) | 24.9 | Clamp arm length(mm) | 64.3 | Clamp bar opening (+10°)(°) | 73 |
Handle opening (+10°)(°) | 69 | Clamp arm style | U-Bar | Handle | Horizontal |
This page is Horizontal Hold Down Clamps 2017, part number 2017-U.
You can find the detail information about specifications and dimensions on part number 2017-U.
Part Number |
---|
2017-UR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Toggle lock plus |
---|---|---|---|---|---|
70.38 € | 1 | Available | 45 Days | Yes |