We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Pull-Action Latch Clamps 374

Pull-Action Latch Clamps 374
  • Volume Discount

The clamp is mounted perpendicular to the latch surface. Ideal for latching applications on molds, doors, lids, access covers, drums, containers, vessels

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
374
374-M-25
374-M-50
374-M-100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Optional longer hook length
(mm)

186.03 €

Available Same day

Stock

None

226.73 €

Available 10 Days 25

229.75 €

Available 5 Days 50

232.72 €

Available 10 Days 100

Loading...

  1. 1

Basic information

Body Material Steel Max. holding capacity(N) 17800 Base mounting style (details) Flange
Drawing movement(mm) 44.5 Toggle lock plus(mm) No Hook type U-Hook (Vertical)
Hook adjustble range(mm) 53.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support