Straight Line Action Clamps 6001

Straight Line Action Clamps 6001
  • Volume Discount
Destaco’s 6001 Series straight line action clamps feature a heavy-duty design, 50% more holding capacity than the Model 601, and allow the handle to fall below the mounting plane to lock in retracted position. Common applications for these clamps include assembly, testing, soldering, and gluing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6001-M
6001-MSS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material

23.14 €

1 Available 10 Days Steel

47.48 €

1 Available 9 Days Stainless Steel

Loading...

  1. 1

Basic information

Max. holding capacity(N) 670 Plunger travel(mm) 16 Base mounting style (details) Flange
Plunger Round Plunger height(mm) 12.7 Plunger thread M4
Toggle lock plus(mm) No

Tech Support