Straight Line Action Clamps 605

Straight Line Action Clamps 605
  • Volume Discount

Product Details:

Manufacturer part number: 605-M

Brand: DESTACO

Price: 45.08

Delivery time: 44 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

605-M

Part Number
605-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.08 €

1 Available 44 Days

Loading...

  1. 1

Basic information

Max. holding capacity(N) 1330 Body Material Steel Plunger travel(mm) 31.8
Base mounting style (details) Flange Plunger Round Plunger height(mm) 24.6
Plunger thread M8 Toggle lock plus(mm) No

This page is Straight Line Action Clamps 605, part number 605-M.
You can find the detail information about specifications and dimensions on part number 605-M.

Tech Support