Straight Line Action Clamps 640

Straight Line Action Clamps 640
  • Volume Discount
Destaco’s 640 Series straight line action clamps are designed for heavy duty push/pull clamping, handle rotation to fall below the mounting plane to lock in retracted position, and are available with Destaco® Toggle Lock Plus. This model also has the longest stroke of our straight line action clamps. Common applications for these models include assembly/testing, welding, and tensioning devices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
640-M
640-MR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Toggle lock plus
(mm)

208.60 €

1 Available 10 Days No

360.33 €

1 Available 10 Days Yes

Loading...

  1. 1

Basic information

Max. holding capacity(N) 33400 Body Material Steel Plunger travel(mm) 101.6
Base mounting style (details) Flange Plunger Round Plunger height(mm) 31.8
Plunger thread M12

Tech Support