Straight Line Action Clamps 650

Straight Line Action Clamps 650
  • Volume Discount

Product Details:

Manufacturer part number: 650-M

Brand: DESTACO

Price: 237.96

Delivery time: 30 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

650-M

Part Number
650-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

237.96 €

1 Available 30 Days

Loading...

  1. 1

Basic information

Max. holding capacity(N) 71200 Body Material Steel Plunger travel(mm) 76.2
Base mounting style (details) Flange Plunger Round Plunger height(mm) 57.2
Plunger thread M16 Toggle lock plus(mm) No

This page is Straight Line Action Clamps 650, part number 650-M.
You can find the detail information about specifications and dimensions on part number 650-M.

Tech Support