• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Variable Stroke Straight Line Action FL-Series

Variable Stroke Straight Line Action FL-Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco‘s FL Series variable stroke, straight line clamps are used in applications where workpiece thicknesses and workpiece tolerances vary. These clamps are suitable for clamping between ribs and hollow spaces that are difficult to reach. Compact design and different types of operation allow for application of the straight line clamps in fixtures for mass production as well as for single part production. FL models feature a front flange mounting type and can be operated with one or two hands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FL-120
FL-121-45
FL-122-45
FL-160
FL-161-60
FL-162-60
FL-162-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Plunger travel
(mm)
Operating force
(N)
Plunger height
(mm)
Rapid stroke
(mm)
Max clamping stroke
(mm)

425.85 €

1 Available 20 Days 3000100, 200, 3001900-100, 200, 3003

420.55 €

1 Available 20 Days 3000451900-453

437.80 €

1 Available 20 Days 300045450-403

539.86 €

1 Available 20 Days 9000100, 200, 300250028100, 200, 3004

560.02 €

1 Available 20 Days 900060250028604

577.01 €

1 Available 20 Days 90006085028604

767.53 €

1 Available 5 Days ------

Loading...

  1. 1

Basic information

Base mounting style (details) Flange

Tech Support