Variable Stroke Straight Line Action F-Series

Variable Stroke Straight Line Action F-Series
  • Volume Discount

Product Details:

Manufacturer part number: F-160

Brand: DESTACO

Price: 733.12

Delivery time: 20 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-160

Part Number
F-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

733.12 €

1 Available 20 Days

Loading...

  1. 1

Basic information

Max. holding capacity(N) 18000 Plunger travel(mm) 100, 200, 300 Base mounting style (details) Block
Operating force(N) 500 Rapid stroke(mm) 100, 200, 300 Max clamping stroke(mm) 4

This page is Variable Stroke Straight Line Action F-Series, part number F-160.
You can find the detail information about specifications and dimensions on part number F-160.

Tech Support