Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Stations | Port pipe connection port diameter | Thread standard | Applicable valve | Piping model | Exhaust port type | |
---|---|---|---|---|---|---|---|---|---|---|---|
14.90 € | 1 | 98 Days | Manifold Base | 2 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
14.47 € | 1 | 98 Days | Manifold Base | 2 | 1/8 | G | VF1000 | - | Common exhaust type | ||
21.32 € | 1 | 98 Days | Manifold Base | 3 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
20.69 € | 1 | 98 Days | Manifold Base | 3 | 1/8 | G | VF1000 | - | Common exhaust type | ||
27.85 € | 1 | 98 Days | Manifold Base | 4 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
27.03 € | 1 | 98 Days | Manifold Base | 4 | 1/8 | G | VF1000 | - | Common exhaust type | ||
34.27 € | 1 | 98 Days | Manifold Base | 5 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
33.27 € | 1 | 98 Days | Manifold Base | 5 | 1/8 | G | VF1000 | - | Common exhaust type | ||
39.50 € | 1 | 98 Days | Manifold Base | 6 | 1/8 | G | VF1000 | - | Common exhaust type | ||
45.77 € | 1 | 98 Days | Manifold Base | 7 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
53.63 € | 1 | 98 Days | Manifold Base | 8 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
60.10 € | 1 | 98 Days | Manifold Base | 9 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
66.53 € | 1 | 98 Days | Manifold Base | 10 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
79.47 € | 1 | 98 Days | Manifold Base | 12 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
92.31 € | 1 | 98 Days | Manifold Base | 14 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
95.97 € | 1 | 98 Days | Manifold Base | 15 | 1/8 | Rc | VF1000 | - | Common exhaust type | ||
21.37 € | 1 | 98 Days | Manifold Base | 2 | 1/8 | Rc | VF1000 | - | Individual exhaust type | ||
27.65 € | 1 | 98 Days | Manifold Base | 3 | 1/8 | Rc | VF1000 | - | Individual exhaust type | ||
27.65 € | 1 | 98 Days | Manifold Base | 3 | 1/8 | G | VF1000 | - | Individual exhaust type | ||
33.89 € | 1 | 98 Days | Manifold Base | 4 | 1/8 | Rc | VF1000 | - | Individual exhaust type | ||
40.10 € | 1 | 98 Days | Manifold Base | 5 | 1/8 | Rc | VF1000 | - | Individual exhaust type | ||
47.85 € | 1 | 98 Days | Manifold Base | 6 | 1/8 | Rc | VF1000 | - | Individual exhaust type | ||
32.32 € | 1 | 22 Days | - | 2 | None | Rc | - | Top ported | Common EXH | ||
32.32 € | 1 | 22 Days | - | 2 | None | G | - | Top ported | Common EXH | ||
44.58 € | 1 | 98 Days | Manifold Base | 3 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
44.58 € | 1 | 4 Days | - | 3 | None | G | - | Top ported | Common EXH | ||
43.27 € | 1 | 98 Days | Manifold Base | 3 | 1/4 | NPT | VF3000 | - | Common exhaust type | ||
56.85 € | 1 | 22 Days | - | 4 | None | Rc | - | Top ported | Common EXH | ||
56.85 € | 1 | 22 Days | - | 4 | None | G | - | Top ported | Common EXH | ||
69.16 € | 1 | 22 Days | - | 5 | None | Rc | - | Top ported | Common EXH | ||
69.16 € | 1 | 39 Days | - | 5 | None | G | - | Top ported | Common EXH | ||
69.16 € | 1 | 98 Days | Manifold Base | 5 | 1/4 | NPT | VF3000 | - | Common exhaust type | ||
81.35 € | 1 | 22 Days | - | 6 | None | Rc | - | Top ported | Common EXH | ||
81.35 € | 1 | 22 Days | - | 6 | None | G | - | Top ported | Common EXH | ||
93.63 € | 1 | 22 Days | - | 7 | None | G | - | Top ported | Common EXH | ||
105.82 € | 1 | 98 Days | Manifold Base | 8 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
105.82 € | 1 | 39 Days | - | 8 | None | G | - | Top ported | Common EXH | ||
105.82 € | 1 | 98 Days | Manifold Base | 8 | 1/4 | NPT | VF3000 | - | Common exhaust type | ||
130.40 € | 1 | 22 Days | - | 10 | None | G | - | Top ported | Common EXH | ||
138.45 € | 1 | 98 Days | Manifold Base | 11 | 1/4 | G | VF3000 | - | Common exhaust type | ||
154.87 € | 1 | 98 Days | Manifold Base | 12 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
154.87 € | 1 | 98 Days | Manifold Base | 12 | 1/4 | G | VF3000 | - | Common exhaust type | ||
162.27 € | 1 | 98 Days | Manifold Base | 13 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
162.27 € | 1 | 98 Days | Manifold Base | 13 | 1/4 | G | VF3000 | - | Common exhaust type | ||
179.47 € | 1 | 98 Days | Manifold Base | 14 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
174.24 € | 1 | 98 Days | Manifold Base | 14 | 1/4 | G | VF3000 | - | Common exhaust type | ||
186.08 € | 1 | 98 Days | Manifold Base | 15 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
186.10 € | 1 | 98 Days | Manifold Base | 15 | 1/4 | G | VF3000 | - | Common exhaust type | ||
197.94 € | 1 | 98 Days | Manifold Base | 16 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
203.87 € | 1 | 98 Days | Manifold Base | 16 | 1/4 | G | VF3000 | - | Common exhaust type | ||
209.82 € | 1 | 98 Days | Manifold Base | 17 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
221.81 € | 1 | 98 Days | Manifold Base | 18 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
221.81 € | 1 | 98 Days | Manifold Base | 18 | 1/4 | G | VF3000 | - | Common exhaust type | ||
233.65 € | 1 | 98 Days | Manifold Base | 19 | 1/4 | Rc | VF3000 | - | Common exhaust type | ||
233.65 € | 1 | 98 Days | Manifold Base | 19 | 1/4 | G | VF3000 | - | Common exhaust type | ||
245.60 € | 1 | 98 Days | Manifold Base | 20 | 1/4 | G | VF3000 | - | Common exhaust type | ||
46.42 € | 1 | 22 Days | - | 2 | - | Rc | - | Bottom ported | Common EXH-Integrated | ||
46.42 € | 1 | 22 Days | - | 2 | - | G | - | - | Common EXH-Integrated | ||
63.53 € | 1 | 26 Days | Manifold Base | 3 | 3/8 | Rc | VF5000 | - | Common exhaust type | ||
63.53 € | 1 | 22 Days | - | 3 | - | G | - | - | Common EXH-Integrated |
Loading...
Configure
Basic Attributes
Type
Number of Stations
Port pipe connection port diameter
Thread standard
Applicable valve
Piping model
Exhaust port type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes