Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NPQH-BK-G12 |
NPQH-BK-G14-P10 |
NPQH-BK-G18-P10 |
NPQH-BK-G38-P10 |
NPQH-BK-M5-P10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Max. tightening torque (Nm) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
2.48 € | 1 | 3 Days | External thread G1/2 | - | 578409 | 33 | |||
1.26 € | 10 | 3 Days | External thread G1/4 | 15 | 578407 | 8.9 | |||
1.06 € | 10 | 3 Days | External thread G1/8 | 10 | 578406 | 4.4 | |||
1.78 € | 10 | 5 Days | External thread G3/8 | 25 | 578408 | 18.5 | |||
0.95 € | 10 | 4 Days | External thread M5 | 1.5 | 578404 | 0.8 |
Loading...
Housing material | Brass | Surface Treatment | Nickel Plating | Material of threaded seal | FPM |
---|---|---|---|---|---|
Releasing ring material | Brass, nickel-plated | Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 20 |
Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 150 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 3 - High corrosion stress |
Configure
Basic Attributes
Pneumatic connection 1
Max. tightening torque(Nm)
Filter by standard shipping days
Optional Attributes