Seal cartridge, VAVC Series (VAVC-Q2-M22U-15-E)

Seal cartridge, VAVC Series VAVC-Q2-M22U-15-E

Click on this image to zoom in.

Click on this image to zoom in.

  • Seal cartridge, VAVC Series VAVC-Q2-M22U-15-E
  • Seal cartridge, VAVC Series VAVC-Q2-M22U-15-E

Product Details:

Manufacturer part number: VAVC-Q2-M22U-15-E

Brand: FESTO

Price: 33.63

Delivery time: 9 Days


Technical Data:

Shut-off element material: EPDM

Nominal width DN: 15

Min. Storage temperature: 6 °C

Max. Storage temperature: 8 °C

Manufacturer part #: 3019148


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VAVC-Q2-M22U-15-E

Part Number
VAVC-Q2-M22U-15-E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shut-off element material Nominal width DN Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Manufacturer part #

33.63 €

1 9 Days EPDM15683019148

Loading...

  1. 1

This page is Seal cartridge, VAVC Series, part number VAVC-Q2-M22U-15-E.
You can find the detail information about specifications and dimensions on part number VAVC-Q2-M22U-15-E.

Variation of this product

Part Number
VAVC-Q2-M22C-15-E
VAVC-Q2-M22U-15-N
VAVC-Q2-M22U-15-S1
VAVC-Q2-M22U-25-E
VAVC-Q2-M22U-25-N
VAVC-Q2-M22U-25-S1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shut-off element material Nominal width DN Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Manufacturer part #

42.06 €

1 4 Days EPDM15683418619

33.63 €

1 14 Days NBR15683019151

53.82 €

1 14 Days VMQ (silicone)150253019144

32.37 €

1 22 Days EPDM25683970093

39.51 €

1 17 Days NBR25683970092

75.05 €

1 17 Days VMQ (silicone)250253970094

Tech Support