Manufacturer part number: PDAD-09-SP-12000
Brand: FESTO
Price: 848.08 €
Delivery time: 18 Days
Manufacturer part #: 553749
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PDAD-09-SP-12000
Min. Operating pressure(bar) | 4 | Max. Operating pressure(bar) | 16 | Min. Ambient temperature(°C) | 5 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 50 | Min. Temperature of medium(°C) | 2 | Max. Temperature of medium(°C) | 50 |
Operating medium | Compressed air as per ISO 8573-1:2010 [1:4:1] |
This page is Service kit, PDAD Series, part number PDAD-09-SP-12000.
You can find the detail information about specifications and dimensions on part number PDAD-09-SP-12000.
Part Number |
---|
PDAD-100-SP-12000 |
PDAD-13-SP-12000 |
PDAD-22-SP-12000 |
PDAD-51-SP-12000 |
PDAD-73-SP-12000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # |
---|---|---|---|---|---|---|
2,109.46 € | 1 | 4 Days | 553754 | |||
930.85 € | 1 | 4 Days | 553750 | |||
1,054.92 € | 1 | 19 Days | 553751 | |||
1,385.83 € | 1 | 4 Days | 553752 | |||
1,716.72 € | 1 | 4 Days | 553753 |