Pinch valve, VZQA Series (VZQA-C-M22U-6-GG-ALV4N-4)

Pinch valve, VZQA Series VZQA-C-M22U-6-GG-ALV4N-4

Click on this image to zoom in.

Click on this image to zoom in.

  • Pinch valve, VZQA Series VZQA-C-M22U-6-GG-ALV4N-4
  • Pinch valve, VZQA Series VZQA-C-M22U-6-GG-ALV4N-4

Product Details:

Manufacturer part number: VZQA-C-M22U-6-GG-ALV4N-4

Brand: FESTO

Price: 154.71

Delivery time: 13 Days


Technical Data:

Operating Pressure Range: 0.1~0.65 MPa

Fitting connection: G1/4

Auxiliary pilot air port 12: M5

Nominal width DN: 6

Valve function: 2/2, open, monostable


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VZQA-C-M22U-6-GG-ALV4N-4

Part Number
VZQA-C-M22U-6-GG-ALV4N-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Fitting connection Auxiliary pilot air port 12 Nominal width DN Valve function Max. Medium pressure
(bar)
Differential pressure
(bar)
Overload pressure
(bar)
Max. Temperature of medium
(°C)
Reset method Flow rate Kv
(m³/h)
On switching time
(ms)
Switching time off
(ms)
Housing material Housing cover material Shut-off element material Pilot medium Medium Manufacturer part # Weight
(g)

154.71 €

1 13 Days 0.1~0.65G1/4M562/2, open, monostable42.57.860Rebound resilience0.7125125Wrought aluminum alloyHigh-alloy stainless steelNBRCompressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [-:-:-]2931679105.5

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -5::60 Actuation type Pneumatic Type of mounting Line installation
Flow direction Reversible Min. Medium pressure(bar) 0 Burst pressure(bar) 16
Min. Temperature of medium(°C) -5 Min. Storage temperature(°C) 6 Max. Storage temperature(°C) 8
Nominal pressure of fitting PN 10 Max. viscosity(mm²/s) 4000 Seals material FPM
Material of bowl PA6

This page is Pinch valve, VZQA Series, part number VZQA-C-M22U-6-GG-ALV4N-4.
You can find the detail information about specifications and dimensions on part number VZQA-C-M22U-6-GG-ALV4N-4.

Variation of this product

Part Number
VZQA-C-M22C-15-S5S5-V2V4E-6
VZQA-C-M22U-15-GG-ALPOMN-4
VZQA-C-M22U-15-GG-ALV4N-4
VZQA-C-M22U-15-GG-V4V4E-4
VZQA-C-M22U-6-GG-V4V4E-4
VZQA-C-M22U-6-S5S5-V4V4E-4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(MPa)
Fitting connection Auxiliary pilot air port 12 Nominal width DN Valve function Max. Medium pressure
(bar)
Differential pressure
(bar)
Overload pressure
(bar)
Max. Temperature of medium
(°C)
Reset method Flow rate Kv
(m³/h)
On switching time
(ms)
Switching time off
(ms)
Housing material Housing cover material Shut-off element material Pilot medium Medium Manufacturer part # Weight
(g)

546.58 €

1 9 Days 0.35~0.6Clamp as per DIN 32676 series AM5152/2, closed, monostable6--100Mechanical spring5150250High-alloy stainless steelHigh-alloy stainless steelEPDMCompressed air as per ISO 8573-1:2010 [7:4:1]Compressed air as per ISO 8573-1:2010 [-:-:1]
Water
3412424667

100.92 €

1 13 Days 0.1~0.65G1/2G1/8152/2, open, monostable42.57.860Rebound resilience5250250Wrought aluminum alloyPOMNBRCompressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [-:-:-]3022832158

201.82 €

1 14 Days 0.1~0.65G1/2G1/8152/2, open, monostable42.57.860Rebound resilience5250250Wrought aluminum alloyHigh-alloy stainless steelNBRCompressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [-:-:-]3022831265

302.74 €

1 9 Days 0.1~0.65G1/2G1/8152/2, open, monostable42.57.8100Rebound resilience5250250High-alloy stainless steelHigh-alloy stainless steelEPDMCompressed air as per ISO 8573-1:2010 [7:4:1]Compressed air as per ISO 8573-1:2010 [-:-:1]
Water
3022829431

215.28 €

1 14 Days 0.1~0.65G1/4M562/2, open, monostable42.57.8100Rebound resilience0.7125125High-alloy stainless steelHigh-alloy stainless steelEPDMCompressed air as per ISO 8573-1:2010 [7:4:1]Compressed air as per ISO 8573-1:2010 [-:-:1]
Water
2931678157

233.77 €

1 14 Days 0.1~0.65Clamp as per DIN 32676 series AM562/2, open, monostable42.57.8100Rebound resilience0.7125125High-alloy stainless steelHigh-alloy stainless steelEPDMCompressed air as per ISO 8573-1:2010 [7:4:1]Compressed air as per ISO 8573-1:2010 [-:-:1]
Water
2931681215

Tech Support