Common supply manifold, VABM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VABM-B10-20-G38-2-P53
VABM-B10-20-G38-4-P53
VABM-B10-20-G38-6-P53
VABM-B10-20-G38-8-P53
VABM-B10-20-G38-10-P53
VABM-B10-25-G12-2-P53
VABM-B10-25-G12-4-P53
VABM-B10-25-G12-6-P53
VABM-B10-25-G12-8-P53
VABM-B10-25-G12-10-P53
VABM-B10-30-G34-2-P53
VABM-B10-30-G34-4-P53
VABM-B10-30-G34-6-P53
VABM-B10-30-G34-8-P53
VABM-B10-30-G34-10-P53
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Pneumatic connection 1 Width
(mm)
Manufacturer part #

25.38 €

1 4 Days 2G3/822576363

36.71 €

1 4 Days 4G3/822576365

48.03 €

1 4 Days 6G3/822576367

59.34 €

1 4 Days 8G3/822576369

70.65 €

1 4 Days 10G3/822576371

32.26 €

1 4 Days 2G1/227.58026219

46.86 €

1 4 Days 4G1/227.58026221

61.46 €

1 4 Days 6G1/227.58026223

76.06 €

1 4 Days 8G1/227.58026225

90.65 €

1 4 Days 10G1/227.58026227

41.75 €

1 4 Days 2G3/4328026338

62.86 €

1 4 Days 4G3/4328026340

83.95 €

1 4 Days 6G3/4328026342

105.05 €

1 4 Days 8G3/4328026344

126.15 €

1 4 Days 10G3/4328026346

Loading...

  1. 1

Basic information

Type of mounting With mounting bracket Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support