Manifold, MHA1 Series

Manifold, MHA1 Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material of sub-base: Wrought aluminum alloy
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:4:4]
・Corrosion resistance class (CRC): 1 - Low corrosion stress, 2 - Moderate corrosion stress

[Features]
・Manifold rail , for valves with plug connection at the rear or on top

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MHA1-P2-2-M3
MHA1-P4-2-M3
MHA1-P4-2-M3-PI
MHA1-P6-2-M3
MHA1-P8-2-M3
MHA1-P10-2-M3
MHA1-P10-2-M3-PI
MHA1-PR2-3-M3-PI
MHA1-PR4-3-M3-PI
MHA1-PR4-3-M3-PI-D9
MHA1-PR6-3-M3-PI
MHA1-PR6-3-M3-PI-D9
MHA1-PR6-3-M3-PI-PCB
MHA1-PR6-3-PI-PCBM
MHA1-PR8-3-M3-PI-D9
MHA1-PR8-3-M3-PI-PCB
MHA1-PR10-3-M3
MHA1-PR10-3-M3-PI
MHA1-PR10-3-M3-PI-D25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Sub-base mounting type Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Pneumatic connection 1 Pneumatic connection 3 Corrosion resistance class (CRC) Manufacturer part #

34.55 €

1 22 Days 2With through-hole-1060M7-1 - Low corrosion stress197207

46.54 €

1 23 Days 4With through-hole-1060M7-1 - Low corrosion stress197208

64.48 €

1 22 Days 4With through-hole-1060M7-1 - Low corrosion stress197228

57.83 €

1 4 Days 6With through-hole-1060M7-1 - Low corrosion stress197209

69.78 €

1 22 Days 8With through-hole-1060M7-1 - Low corrosion stress197210

81.77 €

1 22 Days 10With through-hole-1060M7-1 - Low corrosion stress197211

126.97 €

1 22 Days 10With through-hole-1060M7-1 - Low corrosion stress197231

48.18 €

1 22 Days 2With through-hole-1060M7M71 - Low corrosion stress197222

68.97 €

1 22 Days 4With through-hole-1060M7M71 - Low corrosion stress197223

96.22 €

1 4 Days 4With through-hole-1060M7M71 - Low corrosion stress197238

89.75 €

1 4 Days 6With through-hole-1060M7M71 - Low corrosion stress197224

117.32 €

1 22 Days 6With through-hole-1060M7M71 - Low corrosion stress197239

62.82 €

1 4 Days 6-040M5M52 - Moderate corrosion stress197249

89.75 €

1 4 Days 6-040M5M52 - Moderate corrosion stress197254

137.95 €

1 22 Days 8With through-hole-1060M7M71 - Low corrosion stress197240

74.28 €

1 39 Days 8-040M5M52 - Moderate corrosion stress197250

86.26 €

1 23 Days 10With through-hole-1060M7M71 - Low corrosion stress197206

131.45 €

1 22 Days 10With through-hole-1060M7M71 - Low corrosion stress197226

158.89 €

1 22 Days 10With through-hole-1060M7M71 - Low corrosion stress197241

Loading...

  1. 1

Basic information

Material of sub-base Wrought aluminum alloy Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 8
Pneumatic valve mounting type With internal thread Pneumatic connection 2 M3 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support