• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Push-in connector, self-sealing, QSK Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSK-4
QSK-6
QSK-8
QSK-10
QSK-12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Tubing insertion depth
(mm)
Manufacturer part # Weight
(g)

5.49 €

1 Quote 1.6for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm11.51534393.5

6.35 €

1 Quote 3For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm121534406

7.34 €

1 4 Days 4.4for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 8 mm18.515344116

8.14 €

1 4 Days 5.3for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 10 mm20.515344226

8.58 €

1 4 Days 6.2for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 12 mm23.515344340.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) -10::80 Housing material PBT Pack size 1
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6

Tech Support