Sub-base, MHA2 Series

Sub-base, MHA2 Series

Product Details:

Manufacturer part number: MHA2-AS-5-M5

Brand: FESTO

Price: 24.72

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHA2-AS-5-M5

Part Number
MHA2-AS-5-M5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.72 €

1 4 Days

Loading...

  1. 1

Basic information

Type Sub-base Housing material Die-cast zinc Pneumatic connection 1 M5
Pneumatic connection 2 M5 Pneumatic connection 3 M5 Pneumatic connection 4 M5
Pneumatic connection 5 M5 Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 525120
Weight(g) 88

This page is Sub-base, MHA2 Series, part number MHA2-AS-5-M5.
You can find the detail information about specifications and dimensions on part number MHA2-AS-5-M5.

Tech Support