Sub-base, MHA4 Series

Sub-base, MHA4 Series

Product Details:

Manufacturer part number: MHA4-AS-3-1/4

Brand: FESTO

Price: 25.92

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHA4-AS-3-1/4

Part Number
MHA4-AS-3-1/4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.92 €

1 4 Days

Loading...

  1. 1

Basic information

Type Sub-base Housing material Die-cast zinc Pneumatic connection 2 Internal thread G1/4
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 525227 Weight(g) 310

This page is Sub-base, MHA4 Series, part number MHA4-AS-3-1/4.
You can find the detail information about specifications and dimensions on part number MHA4-AS-3-1/4.

Tech Support