Sub-base-SET, MS6 Series

Sub-base-SET, MS6 Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS6-AGD
MS6-AGE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

37.09 €

1 3 Days G1/2G1/2526082

37.09 €

1 3 Days G3/4G3/4526083

Loading...

  1. 1

Basic information

Type Sub-base Housing material Die-cast aluminum Seals material NBR
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Size 6
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 300

Tech Support