Sub-base, VMPA14 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VMPA14-IC-AP-1
VMPA14-IC-AP-1-EX1E
VMPA14-IC-AP-S-1
VMPA14-IC-AP-S-1-EX1E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part #

77.23 €

1 22 Days 8023666

84.78 €

1 13 Days 8023668

77.23 €

1 22 Days 8023667

84.78 €

1 22 Days 8023669

Loading...

  1. 1

Basic information

Type Sub-base Housing material Die-cast aluminum Pneumatic connection 1 G1/8, M7
Pneumatic connection 2 G1/8, M7 Pneumatic connection 3 G1/8, M7 Pneumatic connection 4 G1/8, M7
Pneumatic connection 5 G1/8, M7 Min. Operating pressure(bar) 3 Max. Operating pressure(bar) 8
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50 Length(mm) 107.3
Width(mm) 24.4 Corrosion resistance class (CRC) 0 - No corrosion stress Weight(g) 150

Tech Support