Quick coupling, EAMC Series

Quick coupling, EAMC Series

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: EAMC-16-20-3-6

Brand: FESTO

Price: 56.52

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EAMC-16-20-3-6

Part Number
EAMC-16-20-3-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.52 €

1 4 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. (machined) D1(mm) 3 Shaft Bore Dia. (machined) D2(mm) 6 Overall Length W(mm) 20
Size 16 Manufacturer part # 562671 Weight(g) 8

This page is Quick coupling, EAMC Series, part number EAMC-16-20-3-6.
You can find the detail information about specifications and dimensions on part number EAMC-16-20-3-6.

Tech Support