Coupling piece, KSG Series (KSG-M27X2)

Coupling piece, KSG Series KSG-M27X2

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: KSG-M27X2

Brand: FESTO

Price: 78.55

Delivery time: 4 Days


Technical Data:

Mounting material: Steel, Galvanized

Size: M27x2

Threaded connection: Internal thread M27x2

Manufacturer part #: 32967

Weight: 1083 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KSG-M27X2

Part Number
KSG-M27X2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting material Size Threaded connection Manufacturer part # Weight
(g)

78.55 €

1 4 Days Steel, GalvanizedM27x2Internal thread M27x2329671083

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::150 Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Coupling piece, KSG Series, part number KSG-M27X2.
You can find the detail information about specifications and dimensions on part number KSG-M27X2.

Variation of this product

Part Number
KSG-M10X1.25
KSG-M12X1.25
KSG-M16X1.5
KSG-M20X1.5
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting material Size Threaded connection Manufacturer part # Weight
(g)

46.46 €

1 3 Days Galvanized, SteelM10x1.25Internal thread M10x1.2532963229

50.57 €

1 3 Days Galvanized, SteelM12x1.25Internal thread M12x1.2532964447

59.31 €

1 3 Days Galvanized, SteelM16x1.5Internal thread M16x1.532965882

70.35 €

1 3 Days Galvanized, SteelM20x1.5Internal thread M20x1.5329661143

Tech Support