Flange mounting, DAMF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DAMF-Q12-16
DAMF-Q12-25
DAMF-Q12-32
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Max. tightening torque
(Nm)
Manufacturer part # Weight
(g)

41.08 €

1 4 Days 164496501980

47.92 €

1 4 Days 2544965020147

61.63 €

1 4 Days 327.24965021305

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 0::60 Material of screws Steel, Galvanized Mounting material Steel, galvanized
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support