• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Clevis foot, LBZB Series

Clevis foot, LBZB Series

Product Details:

Manufacturer part number: LBZB-32

Brand: FESTO

Price: 31.38

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LBZB-32

Part Number
LBZB-32
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.38 €

1 3 Days

Loading...

  1. 1

Basic information

Size 32 Mounting material Tempered steel Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 33842
Weight(g) 131

This page is Clevis foot, LBZB Series, part number LBZB-32.
You can find the detail information about specifications and dimensions on part number LBZB-32.

Tech Support