Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SFAW-32T-TG12-E-PNLK-PNVBA-M12 |
SFAW-100T-TG1-E-PNLK-PNVBA-M12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flow measuring range start value (l/min) | Flow measuring range end value (l/min) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|
466.02 € | 1 | Quote | 1.8 | 32 | 8036872 | |||
480.57 € | 1 | 4 Days | 5 | 100 | 8036878 |
Loading...
Operating Temperature Range(℃) | 0::50 | Protection Rating | IP65 | Housing material | PA-reinforced |
---|---|---|---|---|---|
Materials in contact with the media | EPDM (peroxide), Stainless steel, ETFE, PA6T/6I-reinforced | Switching output | 2xPNP or 2xNPN switchable | Switching element function | N/C contact, N/O contact, Switchable |
Max. output current(mA) | 100 | Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 12 |
Min. Temperature of medium(°C) | 0 | Max. Temperature of medium(°C) | 90 | Nominal temperature(°C) | 23 |
IP rating | IP65 | DC operating voltage range(V) | 18-30 | Operating medium | Water, Neutral liquids, Liquid media |
Corrosion resistance class (CRC) | 3 - High corrosion stress | Weight(g) | 400 |