• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pressure sensor, SDE5 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SDE5-D2-O-Q6E-P-K
SDE5-D10-C3-Q6E-P-K
SDE5-D10-C-Q4E-P-M8
SDE5-D10-C-Q6E-P-K
SDE5-D10-C-Q6E-P-M8
SDE5-D10-FP-Q4E-P-K
SDE5-D10-FP-Q4E-P-M8
SDE5-D10-FP-Q6-P-K
SDE5-D10-FP-Q6-P-M8
SDE5-D10-FP-Q6E-P-M8
SDE5-D10-FP-T14E-P-M8
SDE5-D10-NF-Q6-V-K
SDE5-D10-NF-Q6-V-M8
SDE5-D10-NF-Q6E-V-K
SDE5-D10-NF-Q6E-V-M8
SDE5-D10-O2-Q6-P-M8
SDE5-D10-O2-Q6E-P-M8
SDE5-D10-O3-Q6E-P-K
SDE5-D10-O-Q4-P-M8
SDE5-D10-O-Q4E-P-M8
SDE5-D10-O-Q6-N-K
SDE5-D10-O-Q6-N-M8
SDE5-D10-O-Q6-P-M8
SDE5-D10-O-Q6E-P-K
SDE5-D10-O-Q6E-P-M8
SDE5-D10-O-T14E-P-M8
SDE5-D10Z-FP-Q6-P-M8
SDE5-D10Z-O-Q6-P-M8
SDE5-V1-FP-Q6-P-M8
SDE5-V1-NF-Q6-V-M8
SDE5-V1-NF-Q6E-V-K
SDE5-V1-NF-Q6E-V-M8
SDE5-V1-O1-Q6-P-M8
SDE5-V1-O-Q4-P-M8
SDE5-V1-O-Q4E-P-M8
SDE5-V1-O-Q6-P-M8
SDE5-V1-O-Q6E-P-M8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection Switching output Switching element function Max. output current
(mA)
Pressure measuring range end value
(bar)
Manufacturer part # Weight
(g)

91.03 €

1 4 Days QS-6PNPN/O contact100254288847

91.03 €

1 4 Days QS-6PNPN/C contact1001054289647

88.74 €

1 4 Days QS-4PNPN/C contact1001054288919

91.03 €

1 4 Days QS-6PNPN/C contact1001054289547

88.74 €

1 4 Days QS-6PNPN/C contact1001054289419

89.38 €

1 4 Days QS-4PNPN/C contact, N/O contact, Switchable1001054290147

87.11 €

1 4 Days QS-4PNPN/C contact, N/O contact, Switchable1001054290019

91.03 €

1 4 Days QS-6PNPN/C contact, N/O contact, Switchable1001054289947

88.74 €

1 4 Days QS-6PNPN/C contact, N/O contact, Switchable1001054289819

87.11 €

1 3 Days QS-6PNPN/C contact, N/O contact, Switchable1001054289719

87.11 €

1 4 Days QS-1/4PNPN/C contact, N/O contact, Switchable1001056746719

91.03 €

1 22 Days QS-6---1056747247

88.74 €

1 22 Days QS-6---1056746619

89.38 €

1 4 Days QS-6---1056747147

87.11 €

1 4 Days QS-6---1056746519

90.42 €

1 4 Days QS-6PNPN/O contact1001054289219

88.74 €

1 4 Days QS-6PNPN/O contact1001054289119

91.03 €

1 4 Days QS-6PNPN/O contact1001054289347

90.42 €

1 4 Days QS-4PNPN/O contact1001052746319

88.74 €

1 4 Days QS-4PNPN/O contact1001052746619

92.68 €

1 4 Days QS-6NPNN/O contact1001056746947

90.42 €

1 22 Days QS-6NPNN/O contact1001056747319

90.43 €

1 3 Days QS-6PNPN/O contact1001052746419

91.03 €

1 4 Days QS-6PNPN/O contact1001054289047

88.74 €

1 3 Days QS-6PNPN/O contact1001052746719

88.74 €

1 Quote QS-1/4PNPN/O contact1001056746819

105.17 €

1 21 Days QS-6PNPN/C contact, N/O contact, Switchable1001056746019

106.82 €

1 Quote QS-6PNPN/O contact1001056746219

88.74 €

1 4 Days QS-6PNPN/C contact, N/O contact, Switchable100-154288719

88.74 €

1 19 Days QS-6----156746419

89.38 €

1 22 Days QS-6----156747047

87.11 €

1 22 Days QS-6----156746319

90.42 €

1 4 Days QS-6PNPN/O contact100-154288619

90.42 €

1 4 Days QS-4PNPN/O contact100-152745719

88.74 €

1 4 Days QS-4PNPN/O contact100-152746019

90.42 €

1 4 Days QS-6PNPN/O contact100-152745819

88.74 €

1 3 Days QS-6PNPN/O contact100-152746119

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) 0::50 Protection Rating IP40 Housing material POM, PA
Min. Temperature of medium(°C) 0 Max. Temperature of medium(°C) 50 IP rating IP40
DC operating voltage range(V) 15-30 Pressure measuring range initial value(bar) 0 Repetition accuracy in ± %FS 0.3 %FS
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support