Pressure sensor, SPAW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPAW-B2R-G12M-2N-M12
SPAW-B2R-G12M-2NA-M12
SPAW-B2R-G12M-2NV-M12
SPAW-B2R-G12M-2P-M12
SPAW-B2R-G12M-2PA-M12
SPAW-B2R-G12M-2PV-M12
SPAW-B2R-G14F-2N-M12
SPAW-B2R-G14F-2NA-M12
SPAW-B2R-G14F-2NV-M12
SPAW-B2R-G14F-2P-M12
SPAW-B2R-G14F-2PA-M12
SPAW-B2R-G14F-2PV-M12
SPAW-B11R-G12M-2N-M12
SPAW-B11R-G12M-2NA-M12
SPAW-B11R-G12M-2NV-M12
SPAW-B11R-G12M-2P-M12
SPAW-B11R-G12M-2PA-M12
SPAW-B11R-G12M-2PV-M12
SPAW-B11R-G14F-2N-M12
SPAW-B11R-G14F-2NA-M12
SPAW-B11R-G14F-2NV-M12
SPAW-B11R-G14F-2P-M12
SPAW-B11R-G14F-2PA-M12
SPAW-B11R-G14F-2PV-M12
SPAW-P2R-G12M-2N-M12
SPAW-P2R-G12M-2NA-M12
SPAW-P2R-G12M-2NV-M12
SPAW-P2R-G12M-2P-M12
SPAW-P2R-G12M-2PA-M12
SPAW-P2R-G12M-2PV-M12
SPAW-P2R-G14F-2N-M12
SPAW-P2R-G14F-2NA-M12
SPAW-P2R-G14F-2NV-M12
SPAW-P2R-G14F-2P-M12
SPAW-P2R-G14F-2PA-M12
SPAW-P2R-G14F-2PV-M12
SPAW-P6R-G12M-2N-M12
SPAW-P6R-G12M-2NA-M12
SPAW-P6R-G12M-2NV-M12
SPAW-P6R-G12M-2P-M12
SPAW-P6R-G12M-2PA-M12
SPAW-P6R-G12M-2PV-M12
SPAW-P6R-G14F-2N-M12
SPAW-P6R-G14F-2NA-M12
SPAW-P6R-G14F-2NV-M12
SPAW-P6R-G14F-2P-M12
SPAW-P6R-G14F-2PA-M12
SPAW-P6R-G14F-2PV-M12
SPAW-P10R-G12M-2N-M12
SPAW-P10R-G12M-2NA-M12
SPAW-P10R-G12M-2NV-M12
SPAW-P10R-G12M-2P-M12
SPAW-P10R-G12M-2PA-M12
SPAW-P10R-G12M-2PV-M12
SPAW-P10R-G14F-2N-M12
SPAW-P10R-G14F-2NA-M12
SPAW-P10R-G14F-2NV-M12
SPAW-P10R-G14F-2P-M12
SPAW-P10R-G14F-2PA-M12
SPAW-P10R-G14F-2PV-M12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection Switching output Pressure measuring range initial value
(bar)
Pressure measuring range end value
(bar)
Max. overload pressure
(bar)
Manufacturer part #

301.57 €

1 Quote External thread G1/22xNPN-1128022767

349.71 €

1 4 Days External thread G1/22xNPN-1128022821

349.71 €

1 4 Days External thread G1/22xNPN-1128022839

301.57 €

1 12 Days External thread G1/22xPNP-1128022749

349.71 €

1 4 Days External thread G1/22xPNP-1128022785

349.71 €

1 4 Days External thread G1/22xPNP-1128022803

301.57 €

1 4 Days Internal thread G1/42xNPN-1128022758

349.71 €

1 4 Days Internal thread G1/42xNPN-1128022812

349.71 €

1 4 Days Internal thread G1/42xNPN-1128022830

301.57 €

1 4 Days Internal thread G1/42xPNP-1128022740

349.71 €

1 4 Days Internal thread G1/42xPNP-1128022776

349.71 €

1 4 Days Internal thread G1/42xPNP-1128022794

301.57 €

1 4 Days External thread G1/22xNPN-110208022768

349.71 €

1 4 Days External thread G1/22xNPN-110208022822

349.71 €

1 Quote External thread G1/22xNPN-110208022840

301.57 €

1 4 Days External thread G1/22xPNP-110208022750

349.71 €

1 4 Days External thread G1/22xPNP-110208022786

349.71 €

1 4 Days External thread G1/22xPNP-110208022804

301.57 €

1 4 Days Internal thread G1/42xNPN-110208022759

349.71 €

1 4 Days Internal thread G1/42xNPN-110208022813

349.71 €

1 4 Days Internal thread G1/42xNPN-110208022831

301.57 €

1 4 Days Internal thread G1/42xPNP-110208022741

349.71 €

1 4 Days Internal thread G1/42xPNP-110208022777

349.71 €

1 4 Days Internal thread G1/42xPNP-110208022795

280.72 €

1 4 Days External thread G1/22xNPN0248022769

328.86 €

1 4 Days External thread G1/22xNPN0248022823

328.86 €

1 Quote External thread G1/22xNPN0248022841

280.72 €

1 4 Days External thread G1/22xPNP0248022751

328.86 €

1 4 Days External thread G1/22xPNP0248022787

328.86 €

1 4 Days External thread G1/22xPNP0248022805

280.72 €

1 4 Days Internal thread G1/42xNPN0248022760

328.86 €

1 4 Days Internal thread G1/42xNPN0248022814

328.86 €

1 4 Days Internal thread G1/42xNPN0248022832

280.72 €

1 4 Days Internal thread G1/42xPNP0248022742

328.86 €

1 4 Days Internal thread G1/42xPNP0248022778

328.86 €

1 4 Days Internal thread G1/42xPNP0248022796

280.72 €

1 Quote External thread G1/22xNPN06128022770

328.86 €

1 Quote External thread G1/22xNPN06128022824

328.86 €

1 Quote External thread G1/22xNPN06128022842

280.72 €

1 12 Days External thread G1/22xPNP06128022752

328.86 €

1 12 Days External thread G1/22xPNP06128022788

328.86 €

1 4 Days External thread G1/22xPNP06128022806

280.72 €

1 4 Days Internal thread G1/42xNPN06128022761

328.86 €

1 4 Days Internal thread G1/42xNPN06128022815

328.86 €

1 4 Days Internal thread G1/42xNPN06128022833

280.72 €

1 3 Days Internal thread G1/42xPNP06128022743

328.86 €

1 12 Days Internal thread G1/42xPNP06128022779

328.86 €

1 4 Days Internal thread G1/42xPNP06128022797

280.72 €

1 5 Days External thread G1/22xNPN010208022771

328.86 €

1 4 Days External thread G1/22xNPN010208022825

328.86 €

1 4 Days External thread G1/22xNPN010208022843

280.72 €

1 4 Days External thread G1/22xPNP010208022753

328.86 €

1 4 Days External thread G1/22xPNP010208022789

328.86 €

1 4 Days External thread G1/22xPNP010208022807

280.72 €

1 4 Days Internal thread G1/42xNPN010208022762

328.86 €

1 4 Days Internal thread G1/42xNPN010208022816

328.86 €

1 4 Days Internal thread G1/42xNPN010208022834

280.72 €

1 4 Days Internal thread G1/42xPNP010208022744

328.86 €

1 4 Days Internal thread G1/42xPNP010208022780

328.86 €

1 4 Days Internal thread G1/42xPNP010208022798

Loading...

Basic information

Operating Temperature Range(℃) 0::80 Protection Rating IP67 Housing material High-alloy stainless steel, ABS
Materials in contact with the media High-alloy stainless steel Display type LED display, 4-character alphanumeric Switching element function N/C contact, N/O contact, Switchable
Max. output current(mA) 250 Min. Temperature of medium(°C) -20 Max. Temperature of medium(°C) 85
IP rating IP65, IP67 DC operating voltage range(V) 15-35 Repetition accuracy in ± %FS 0.15 %FS
Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-], Gaseous media, Liquid media Corrosion resistance class (CRC) 4 - Particularly high corrosion stress Weight(g) 230

Tech Support