Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection | DC operating voltage range (V) | Pressure measuring range end value (bar) | Max. overload pressure (bar) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|
48.77 € | 1 | 4 Days | Flange | 10-30 | 10 | 15 | 571483 | |||
48.77 € | 1 | 7 Days | Flange | 18-30 | 10 | 15 | 571488 | |||
50.95 € | 1 | 4 Days | QS-3 | 10-30 | 10 | 15 | 571481 | |||
50.95 € | 1 | 4 Days | QS-3 | 18-30 | 10 | 15 | 571486 | |||
50.95 € | 1 | 4 Days | QS-4 | 10-30 | 10 | 15 | 571482 | |||
50.95 € | 1 | 4 Days | QS-4 | 18-30 | 10 | 15 | 571487 | |||
46.58 € | 1 | 4 Days | Push-in sleeve QS-4 | 10-30 | 10 | 15 | 571479 | |||
46.58 € | 1 | 4 Days | Push-in sleeve QS-4 | 18-30 | 10 | 15 | 571484 | |||
46.58 € | 1 | 4 Days | Push-in sleeve QS-6 | 10-30 | 10 | 15 | 571480 | |||
46.58 € | 1 | 3 Days | Push-in sleeve QS-6 | 18-30 | 10 | 15 | 571485 | |||
48.77 € | 1 | 4 Days | Flange | 10-30 | -1 | 5 | 571473 | |||
48.77 € | 1 | 4 Days | Flange | 18-30 | -1 | 5 | 571478 | |||
50.95 € | 1 | 4 Days | QS-3 | 10-30 | -1 | 5 | 571471 | |||
50.95 € | 1 | 4 Days | QS-3 | 18-30 | -1 | 5 | 571476 | |||
50.95 € | 1 | 4 Days | QS-4 | 10-30 | -1 | 5 | 571472 | |||
50.95 € | 1 | 4 Days | QS-4 | 18-30 | -1 | 5 | 571477 | |||
46.58 € | 1 | 4 Days | Push-in sleeve QS-4 | 10-30 | -1 | 5 | 571469 | |||
46.58 € | 1 | 4 Days | Push-in sleeve QS-4 | 18-30 | -1 | 5 | 571474 | |||
46.58 € | 1 | 4 Days | Push-in sleeve QS-6 | 10-30 | -1 | 5 | 571470 | |||
46.58 € | 1 | 4 Days | Push-in sleeve QS-6 | 18-30 | -1 | 5 | 571475 |
Loading...
Operating Temperature Range(℃) | 0::50 | Protection Rating | IP40 | Housing material | PA-reinforced |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | 0 | Max. Temperature of medium(°C) | 50 | IP rating | IP40 |
Pressure measuring range initial value(bar) | 0 | Repetition accuracy in ± %FS | 0.3 %FS | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Weight(g) | 35 |
Configure
Basic Attributes
Pneumatic connection
DC operating voltage range(V)
Pressure measuring range end value(bar)
Max. overload pressure(bar)
Filter by standard shipping days
Optional Attributes