Plastic tubing, PEN Series

Plastic tubing, PEN Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PEN-4X0.75-BL
PEN-4X0.75-GE
PEN-4X0.75-GN
PEN-4X0.75-NT
PEN-4X0.75-RT
PEN-4X0.75-SI
PEN-4X0.75-SW
PEN-6X1-BL
PEN-6X1-GE
PEN-6X1-GN
PEN-6X1-NT
PEN-6X1-RT
PEN-6X1-SI
PEN-6X1-SW
PEN-8X1.25-BL
PEN-8X1.25-GE
PEN-8X1.25-GN
PEN-8X1.25-NT
PEN-8X1.25-RT
PEN-8X1.25-SI
PEN-8X1.25-SW
PEN-10X1.5-BL
PEN-10X1.5-GE
PEN-10X1.5-GN
PEN-10X1.5-NT
PEN-10X1.5-RT
PEN-10X1.5-SI
PEN-10X1.5-SW
PEN-12X1.75-BL
PEN-12X1.75-GE
PEN-12X1.75-GN
PEN-12X1.75-NT
PEN-12X1.75-RT
PEN-12X1.75-SI
PEN-12X1.75-SW
PEN-14X2-NT
PEN-14X2-SW
PEN-16X2.5-BL
PEN-16X2.5-GE
PEN-16X2.5-GN
PEN-16X2.5-NT
PEN-16X2.5-RT
PEN-16X2.5-SI
PEN-16X2.5-SW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
Inner Diameter d
(Ø)
Minimum Bending Radius
(mm)
Bending radius relevant for flow rate
(mm)
Pneumatic connection Color Product weight by length
(kg/m)
Manufacturer part #

0.42 €

50 7 Days 42.71020For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nutBlue0.00643551456

0.42 €

50 4 Days 42.71020For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nutYellow0.00643551480

0.42 €

50 4 Days 42.71020For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nutGreen0.00643551468

0.38 €

50 4 Days 42.71020For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nutNatural0.00643543246

0.42 €

50 4 Days 42.71020For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nutRed0.00643551474

0.42 €

50 3 Days 42.71020For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nutSilver0.00643551462

0.38 €

50 4 Days 42.71020For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nutBlack0.00643543240

0.62 €

50 3 Days 6413.526For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nutBlue0.01477551457

0.62 €

50 4 Days 6413.526For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nutYellow0.01477551481

0.62 €

50 4 Days 6413.526For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nutGreen0.01477551469

0.58 €

50 4 Days 6413.526For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nutNatural0.01477543247

0.62 €

50 4 Days 6413.526For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nutRed0.01477551475

0.62 €

50 4 Days 6413.526For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nutSilver0.01477551463

0.58 €

50 4 Days 6413.526For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nutBlack0.01477543241

0.86 €

50 5 Days 85.722.535For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nutBlue0.02327551458

0.86 €

50 4 Days 85.722.535For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nutYellow0.02327551482

0.86 €

50 4 Days 85.722.535For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nutGreen0.02327551470

0.75 €

50 4 Days 85.722.535For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nutNatural0.02327543248

0.86 €

50 3 Days 85.722.535For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nutRed0.02327551476

0.86 €

50 3 Days 85.722.535For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nutSilver0.02327551464

0.75 €

50 4 Days 85.722.535For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nutBlack0.02327543242

1.14 €

50 3 Days 10723.540For plug connection outside diameter 10 mmBlue0.03766551459

1.14 €

50 4 Days 10723.540For plug connection outside diameter 10 mmYellow0.03766551483

1.14 €

50 4 Days 10723.540For plug connection outside diameter 10 mmGreen0.03766551471

1.08 €

50 4 Days 10723.540For plug connection outside diameter 10 mmNatural0.03766543249

1.14 €

50 4 Days 10723.540For plug connection outside diameter 10 mmRed0.03766551477

1.14 €

50 4 Days 10723.540For plug connection outside diameter 10 mmSilver0.03766551465

1.08 €

50 4 Days 10723.540For plug connection outside diameter 10 mmBlack0.03766543243

1.60 €

50 3 Days 128.43358For plug connection outside diameter 12 mmBlue0.05423551460

1.60 €

50 6 Days 128.43358For plug connection outside diameter 12 mmYellow0.05423551484

1.60 €

50 4 Days 128.43358For plug connection outside diameter 12 mmGreen0.05423551472

1.43 €

50 4 Days 128.43358For plug connection outside diameter 12 mmNatural0.05423543250

1.60 €

50 4 Days 128.43358For plug connection outside diameter 12 mmRed0.05423551478

1.60 €

50 4 Days 128.43358For plug connection outside diameter 12 mmSilver0.05423551466

1.43 €

50 4 Days 128.43358For plug connection outside diameter 12 mmBlack0.05423543244

2.57 €

50 4 Days 149.54580For plug connection outside diameter 14 mmNatural0.0773570517

2.57 €

50 4 Days 149.54580For plug connection outside diameter 14 mmBlack0.0773570516

2.89 €

50 3 Days 1610.857.5122For plug connection outside diameter 16 mmBlue0.1029551461

2.89 €

50 6 Days 1610.857.5122For plug connection outside diameter 16 mmYellow0.1029551485

2.89 €

50 4 Days 1610.857.5122For plug connection outside diameter 16 mmGreen0.1029551473

2.63 €

50 4 Days 1610.857.5122For plug connection outside diameter 16 mmNatural0.1029543251

2.89 €

50 3 Days 1610.857.5122For plug connection outside diameter 16 mmRed0.1029551479

2.89 €

50 4 Days 1610.857.5122For plug connection outside diameter 16 mmSilver0.1029551467

2.63 €

50 4 Days 1610.857.5122For plug connection outside diameter 16 mmBlack0.1029543245

Loading...

  1. 1

Basic information

Packaging unit(m) 50 Material of pneumatic tubing PE Shore hardness D 52 +/-3
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -30
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com

Tech Support