Quick exhaust valve, VBQF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VBQF-D-G14-E
VBQF-D-G18-Q6
VBQF-U-G14-E
VBQF-U-G14-Q8
VBQF-U-G18-E
VBQF-U-G18-Q6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of mounting Pneumatic connection 1 Pneumatic connection 2 Flow rate exhaust 6-> 0 bar
(l/min)
Flow rate pressurization 6->5 bar
(l/min)
Standard nominal flow rate exhaust air 6->5 bar
(l/min)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Nominal width
(mm)
Manufacturer part # Weight
(g)

45.60 €

1 3 Days G1/4G1/4G1/425009601500-2080-20807548003253

34.97 €

1 4 Days QS-6G1/8QS-81300350850-1060-10605547534105

52.12 €

1 3 Days G1/4G1/4-2500960--2080-20807548001226

58.17 €

1 3 Days QS-8G1/4-2500800--1060-10607548002232

35.65 €

1 3 Days G1/8G1/8-1300350--2080-2080554753184.2

39.66 €

1 3 Days QS-6G1/8-1300350--1060-1060554753285.5

Loading...

  1. 1

Basic information

Seal Material Nitrile Rubber Housing Material Die-cast aluminum, Die-cast zinc Pneumatic connection 3 Screw-in
Min. Operating pressure(bar) 0.5 Max. Operating pressure(bar) 10 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support