Manufacturer part number: GRR-1/2
Brand: FESTO
Price: 991.77 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GRR-1/2
Housing material | Wrought aluminum alloy | Adjusting element | Roller lever | Pneumatic connection 1 | G1/2 |
---|---|---|---|---|---|
Pneumatic connection 2 | G1/2 | Min. Operating pressure(bar) | 0.3 | Max. Operating pressure(bar) | 10 |
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 60 | Standard nominal flow rate in flow control direction(l/min) | 1300 | Standard nominal flow rate in non-return direction(l/min) | 1250 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Manufacturer part # | 2111 | Weight(g) | 735 |
This page is One-way flow control valve, GRR Series, part number GRR-1/2.
You can find the detail information about specifications and dimensions on part number GRR-1/2.