• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

One-way flow control valve, GRF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GRF-PK-3
GRF-PK-3X2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Weight
(g)

154.20 €

1 4 Days 456595

292.14 €

1 4 Days 4566145

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy Material of screws Brass Adjusting element Knurled screw
Pneumatic connection 1 PK-3 Pneumatic connection 2 PK-3 Min. Operating pressure(bar) 0.5
Max. Operating pressure(bar) 8 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Standard nominal flow rate in flow control direction(l/min) 45
Standard nominal flow rate in non-return direction(l/min) 45 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support