Shut off valve, MS9 Series (MS9-EE-NG-V24-S-VS)

Shut off valve, MS9 Series MS9-EE-NG-V24-S-VS

Click on this image to zoom in.

Click on this image to zoom in.

  • Shut off valve, MS9 Series MS9-EE-NG-V24-S-VS
  • Shut off valve, MS9 Series MS9-EE-NG-V24-S-VS

Product Details:

Manufacturer part number: MS9-EE-NG-V24-S-VS

Brand: FESTO

Price: 364.32

Delivery time: 22 Days


Technical Data:

Actuation type: Electrical

Valve function: 3/2, closed, monostable

Reset method: Mechanical spring

Min. Operating pressure: 3.5 bar

Max. Operating pressure: 16 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS9-EE-NG-V24-S-VS

Part Number
MS9-EE-NG-V24-S-VS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation type Valve function Reset method Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Degree of protection Manufacturer part # Weight
(g)

364.32 €

1 22 Days Electrical3/2, closed, monostableMechanical spring3.516IP655629462300

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR Piston slide material POM
Standard nominal flow rate(l/min) 18000 Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Pneumatic connection 3 G1
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Shut off valve, MS9 Series, part number MS9-EE-NG-V24-S-VS.
You can find the detail information about specifications and dimensions on part number MS9-EE-NG-V24-S-VS.

Variation of this product

Part Number
MS9-EM-NG-S-VS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Actuation type Valve function Reset method Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Degree of protection Manufacturer part # Weight
(g)

339.95 €

1 22 Days Manual3/2, bistableForced guidance020-5629542400

Tech Support