Push-in Y-fitting, NPQP Series

Push-in Y-fitting, NPQP Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPQP-Y-R12-Q12-FD
NPQP-Y-R14-Q4-FD-P10
NPQP-Y-R14-Q6-FD-P10
NPQP-Y-R14-Q8-FD-P10
NPQP-Y-R14-Q10-FD-P10
NPQP-Y-R18-Q4-FD-P10
NPQP-Y-R18-Q6-FD-P10
NPQP-Y-R18-Q8-FD-P10
NPQP-Y-R38-Q10-FD-P10
NPQP-Y-R38-Q12-FD-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

28.03 €

1 4 Days 16.2R1/2for pneumatic tubing outside diameter 12 mm13309030

17.34 €

10 4 Days 102R1/4for pneumatic tubing outside diameter 4 mm1330827

17.57 €

10 4 Days 102.8R1/4for pneumatic tubing outside diameter 6 mm1330848.5

18.15 €

10 4 Days 104.5R1/4for pneumatic tubing outside diameter 8 mm13308612

22.42 €

10 4 Days 105.3R1/4for pneumatic tubing outside diameter 10 mm13308720

17.34 €

10 4 Days 102R1/8for pneumatic tubing outside diameter 4 mm1330816.5

17.51 €

10 4 Days 102.8R1/8for pneumatic tubing outside diameter 6 mm1330838

17.98 €

10 4 Days 104.5R1/8for pneumatic tubing outside diameter 8 mm13308512

22.42 €

10 4 Days 105.3R3/8for pneumatic tubing outside diameter 10 mm13308821

28.03 €

10 4 Days 106.2R3/8for pneumatic tubing outside diameter 12 mm13308928

Loading...

  1. 1

Basic information

Housing material PP Size Standard Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Tech Support